MAX6701A

Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer

Viewing:

Overview

  • Small 8-Pin SOT23 Package
  • Precision Monitoring of +5.0V, +3.3V, +3.0V, +2.5V Supply Voltages
  • 140ms Reset Timeout Delay
  • Power-Fail Input with Independent Output; Monitor Inputs Down to 0.62V (MAX6704—MAX6708)
  • Dual Adjustable Reset Input for Triple-Voltage Monitoring (MAX6701(A)/MAX6702(A)/MAX6703(A))
  • 1.6s Watchdog Timeout Period (MAX6701(A)—MAX6707(A))
  • Independent Watchdog Output (MAX6701(A)/MAX6702(A)/MAX6703(A)/MAX6705(A)/MAX6706(A)/MAX6707(A))
  • Manual Reset Input
  • Four Reset Output Stage Options
    • Active Low Push-Pull (MAX6701(A), MAX6705(A))
    • Active Low Open Drain (MAX6703(A), MAX6707(A))
    • Active High Push-Pull (MAX6702(A), MAX6706(A))
    • Dual Active Low/High Push-Pull (MAX6704, MAX6708)
  • Guaranteed Reset Valid to VCC = 1V
  • Immune to Short Falling VCC Transients
  • Low Cost, Few External Components

The MAX6701—MAX6708 microprocessor (µP) supervisory circuits reduce the complexity and components required to monitor power-supply functions in µP systems. These devices significantly improve system reliability and accuracy compared to separate ICs or discrete components.

The MAX6701—MAX6708 family provides four functions: a reset output during power-up, power-down, and brownout conditions; an independent watchdog output that goes low if the watchdog input has not been toggled within 1.6s; a 0.62V threshold detector for power-fail warning; and an active-low manual reset input.

The MAX6701—MAX6708 family offers several pinout options to accommodate a variety of multivoltage microprocessor supervision applications.

The MAX6701(A)/MAX6702(A)/MAX6703(A) monitor three supply voltages (one fixed threshold and two adjustable) to drive a single reset output and include a manual reset input and a watchdog timer with an independent output. The MAX6704 monitors a single-supply voltage to drive complementary reset outputs and includes an independent adjustable power-fail-in/power-fail-out comparator, a manual reset input, and a reset-based watchdog timer. The MAX6705(A)/MAX6706(A)/MAX6707(A) monitor a single-supply voltage to drive a single reset output and include an independent adjustable power-fail-in/power-fail-out comparator, a manual reset input, and a watchdog timer with an independent output. The MAX6708 is the same as the MAX6704 but without the watchdog timer function.

See the Detailed Description for differences between non-A and A versions.

Applications

  • Computers
  • Controllers
  • Critical µP Power Monitoring
  • Intelligent Instruments
  • Networking
  • Telecommunications
  • White Goods

MAX6701A
Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6701, MAX6701A, MAX6702, MAX6702A, MAX6703, MAX6703A: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 1
MAX713 PRODUCTION NiCd/NiMH Battery Fast-Charge Controllers
Supervisory Circuits & Reset ICs 29
MAX705 PRODUCTION Low-Cost, µP Supervisory Circuits
MAX706 PRODUCTION Low-Cost, µP Supervisory Circuits
MAX707 PRODUCTION Low-Cost, µP Supervisory Circuits
MAX708 PRODUCTION Low-Cost, µP Supervisory Circuits
MAX6821 PRODUCTION Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6822 PRODUCTION Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6823 PRODUCTION Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6824 PRODUCTION Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6825 PRODUCTION Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6826 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6827 Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6828 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6829 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6830 Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6831 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6351 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6352 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6353 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6354 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6355 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6356 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6357 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6358 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6359 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6360 PRODUCTION Dual/Triple-Voltage µP Supervisory Circuits
MAX6342 PRODUCTION 6-Pin µP Reset Circuit with Power-Fail Comparator
MAX6343 PRODUCTION 6-Pin µP Reset Circuit with Power-Fail Comparator
MAX6344 PRODUCTION 6-Pin µP Reset Circuit with Power-Fail Comparator
MAX6345 6-Pin µP Reset Circuit with Power-Fail Comparator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6701A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed