MAX2244

PRE-RELEASE

2.5GHz, 22dBm/20dBm Power Amplifiers with Analog Closed-Loop Power Control

Viewing:

Overview

  • 2.4GHz to 2.5GHz Operation
  • Accurate Closed-Loop Output Power Control Over Full Temperature, Supply, and Input Power Range
  • Convenient Analog Power-Control Interface
  • 22dBm Peak Output Power (MAX2244/MAX2245)
  • 20dBm Peak Output with 30% Reduced Supply Current (MAX2246)
  • Internal Bandwidth-Limited Power Ramping
  • 50Ω Integrated Input Match
  • 0.5µA Shutdown Supply Current
  • Ultra Chip-Scale Package (1.56mm x 1.56mm)
  • The MAX2244/MAX2245/MAX2246 single-supply, low-voltage power amplifiers (PAs) are designed for 20dBm Bluetooth® Class 1 applications in the 2.4GHz to 2.5GHz band. The MAX2244/MAX2245 deliver a peak output power of 22dBm with greater than 20dB output-power control range. The 22dBm output power compensates for the filter loss between the PA and the antenna, allowing 20dBm to be delivered to the antenna. The MAX2246 provides a peak output power of 20dBm for a 30% reduction in supply current.

    The PAs integrate a power detector and closed-loop power-control circuitry to provide nearly constant output power over the full range of supply voltage, temperature, and input power level. The voltage at the analog control input precisely controls the output power level.

    The MAX2244/MAX2245/MAX2246 feature a low-current shutdown mode through a simple logic input. Internal circuitry automatically controls the ramp-up/down of the output power level during turn-on and turn-off to meet Bluetooth spurious emissions requirements.

    The devices operate from a 3V to 3.6V single supply. The MAX2244/MAX2246 have a power-control voltage range of 0.5V to 2V, and the MAX2245 has a control voltage range of 0.9V to 2.2V. The devices are packaged in a miniature ultra chip-scale package (UCSP™), significantly reducing the required board area.

    Applications

    • 2.4GHz Cordless Phones
    • 802.11 FHSS/HomeRF Radios
    • Bluetooth® Class 1 Radios

    MAX2244
    2.5GHz, 22dBm/20dBm Power Amplifiers with Analog Closed-Loop Power Control
    MAX2244, MAX2245, MAX2246: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on MAX2244 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed