MAX1976A

RECOMMENDED FOR NEW DESIGNS

Low-Input-Voltage, 300mA LDO Regulators with RESET in SOT and TDFN

Viewing:

Overview

  • Low 1.62V Minimum Input Voltage
  • Guaranteed 300mA Output Current
  • ±2.5% Accuracy Over Load/Line/Temp
  • Low 100mV Dropout at 300mA Load
  • 2.2ms (MAX1963A) or 70ms (MAX1976A) Active-Low RESET Output Flag
  • Supply Current Independent of Load and Dropout Voltage
  • Logic-Controlled Shutdown
  • Thermal-Overload and Short-Circuit Protection
  • Preset Output Voltages (0.75V to 3.0V)
  • Tiny 6-Pin Thin SOT23 Package (< 1.1mm High)
  • TDFN Package (< 0.8mm High)
MAX1976A
Low-Input-Voltage, 300mA LDO Regulators with RESET in SOT and TDFN
MAX1963A, MAX1976A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 12
MAX8510 PRODUCTION Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators
MAX8511 PRODUCTION Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators
MAX8512 PRODUCTION Ultra-Low-Noise, High PSRR, Low-Dropout, 120mA Linear Regulators
MAX8887 PRODUCTION Low-Dropout, 300mA Linear Regulators in SOT23
MAX8888 PRODUCTION Low-Dropout, 300mA Linear Regulators in SOT23
MAX8877 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8878 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8530 LAST TIME BUY Dual Low-Dropout Linear Regulator with Reset or Low-Noise Output in UCSP or QFN
MAX8531 PRODUCTION Dual Low-Dropout Linear Regulator with Reset or Low-Noise Output in UCSP or QFN
MAX8532 PRODUCTION Low-Noise, Low-Dropout, 200mA Linear Regulator in UCSP
MAX8559 PRODUCTION Dual, 300mA, Low-Noise Linear Regulator with Independent Shutdown in UCSP or TDFN
MAX1598 Obsolete Low-Noise, Low-Dropout, 200mA Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1976A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed