MAX1598

Obsolete

Low-Noise, Low-Dropout, 200mA Linear Regulator

Viewing:

Overview

  • 200mA Output Current
  • Low Output Noise: 30µVRMS
  • Low 55mV Dropout at 50mA Output
  • Low 85µA No-Load Supply Current
  • Low 100µA Operating Supply Current, Even in Dropout
  • Thermal-Overload and Short-Circuit Protection
  • Reverse Battery Protection
  • Output Current Limit
  • Preset Output Voltages
  • 10nA Logic-Controlled Shutdown
MAX1598
Low-Noise, Low-Dropout, 200mA Linear Regulator
MAX1598: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 4
MAX8877 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8878 PRODUCTION Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout
MAX8887 PRODUCTION Low-Dropout, 300mA Linear Regulators in SOT23
MAX8888 PRODUCTION Low-Dropout, 300mA Linear Regulators in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1598 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed