MAX8532
MAX8532
PRODUCTIONLow-Noise, Low-Dropout, 200mA Linear Regulator in UCSP
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Overview
- Guaranteed 200mA Output Current
- Low 100mV (typ) Dropout at 100mA
- Low 40µVRMS Output Noise
- Low 80µA Operating Supply Current
- 62dB PSRR
- < 1µA Shutdown Current
- Thermal-Overload and Short-Circuit Protection
- Output Current Limit
- Tiny 1.16mm x 1.57mm x 0.66mm UCSP (3 x 2 Grid)
The MAX8532 offers the benefits of low-dropout voltage and ultra-low power regulation in a subminiaturized UCSP, making it ideal for space-restricted portable equipment. The device operates from a 2.5V to 6.5V input and delivers up to 200mA, with low dropout of 100mV (typ) at 100mA. Designed with an internal P-channel MOSFET pass transistor, the supply current is kept at a low 80µA, independent of the load current and dropout voltage. Other features include short-circuit protection and thermal-shutdown protection.
The MAX8532 includes a reference bypass pin for low output noise (40µVRMS) and a logic-controlled shutdown input. The device is available in a tiny 6-pin UCSP.
Applications
- Cell Phones/Cordless Phones
- Digital Cameras
- Handheld Instruments (PDAs, Palmtops)
- Notebook Computers
- PCMCIA Cards
- PDAs and Palmtop Computers
- Wireless Local Area Networks (WLANs)
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8532EBT2+ | WLCSP | ||
| MAX8532EBT2+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX8532EBT2+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Reference Designs
Latest Discussions
No discussions on MAX8532 yet. Have something to say?
Start a Discussion on EngineerZone®