MAX17606

PRODUCTION

Secondary-Side Synchronous MOSFET Driver for Flyback Converters

Small Form Factor, High-Current Secondary-Side Driver Ideal for High-Power, Isolated DC-DC Flyback

Viewing:

Overview

  • Wide 4.5V to 36V Input
  • 2A/4A Peak Source/Sink Gate Drive Currents
  • Suitable for Discontinuous Conduction Mode (DCM), Border Conduction Mode (BCM)
  • 320μA (typ) Low Quiescent Current
  • Programmable Turn-Off Trip Point
  • Programmable Minimum Off-Time to Handle DCM Ringing
  • Thermal-Shutdown Protection
  • 6-Lead SOT-23 Package
MAX17606
Secondary-Side Synchronous MOSFET Driver for Flyback Converters
MAX17606: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX17606
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX17606SFBEVKIT

Evaluation Kit for the MAX17606

Features and Benefits

  • 18V to 36V DC Input Range
  • Isolated Output: +5V DC, 3A
  • Compact Design with High (200kHz) Switching Frequency
  • 90% Peak Efficiency
  • Low-Cost Flyback Design
  • Galvanic Isolation up to 1875VRMS
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17606 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates an isolated 15W synchronous flyback DC-DC converter. The circuit uses the MAX17606 secondary synchronous rectifier driver in a 6-pin SOT23 package, as well as the MAX17597 peak current mode flyback controller in a 16-pin TQFN package.

The EV kit circuit is configured to deliver an isolated +5V output voltage and provides up to 3A of output current. The EV kit is programmed to operate at a 200kHz switching frequency. An optocoupler, along with the transformer, provides the galvanic isolation between input and output, up to 1875VRMS.

Applications

  • High-Efficiency Isolated Flyback Converters

MAX17606SFBEVKIT
Evaluation Kit for the MAX17606

Reference Designs

maxrefdes1094
MAXREFDES1094 Circuits from the lab

Miniature, 12V/500mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.9% Efficiency Using MAX17690 and MAX17606

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
maxrefdes1093
MAXREFDES1093 Circuits from the lab

Miniature, 5V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 92% Efficiency Using MAX17690 and MAX17606

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
maxrefdes128fig02
MAXREFDES128 Circuits from the lab

No-Opto Isolated, PoE, 48V to 5V, 12.5W Flyback Power Supply

Features and Benefits

  • 36V to 57V input voltage
  • Compact and flexible
  • Minimal external components
  • Robust operation in adverse environments
  • 12.5W output capacity
  • ±3% output accuracy
maxrefdes1088
MAXREFDES1088 Circuits from the lab

Miniature, 12V/250mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.9% Efficiency Using MAX17690 and MAX17606

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
maxrefdes124fig01
MAXREFDES124 Circuits from the lab

Isolated 12V to 5.5V 22W No-Opto Flyback Power Supply

Features and Benefits

Features

  • Functional insulation
  • Compact and flexible
  • Minimal external components
  • 5kV of isolation for medical and other high-isolation applications
  • ±5% output accuracy

Competitive Advantages

  • Rapid prototyping
  • Accelerated design time
  • Cool system operation
MAXREFDES138
MAXREFDES138 Circuits from the lab

No-Opto Isolated, PoE, 48V to 12V, 12W Flyback Power Supply

Features and Benefits

  • 36V to 57V input voltage
  • Compact and flexible
  • Minimal external components
  • Robust operation in adverse environments
  • 12.5W output capacity
  • ±3% output accuracy
MAXREFDES1095
MAXREFDES1095 Circuits from the lab

Miniature, 12V/500mA, Synchronous, No-Opto Flyback DC-DC Converter with 92.8% Efficiency Using MAX17690 and MAX17606

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm × 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
maxrefdes1089
MAXREFDES1089 Circuits from the lab

Miniature, 12V/250mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.7% Efficiency Using MAX17690 and MAX17606

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range

maxrefdes1106 image 1
MAXREFDES1106 Circuits from the lab

Miniature, 12V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 92% Efficiency Using MAX17690 and MAX17606

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
maxrefdes1086
MAXREFDES1086 Circuits from the lab

Miniature, 5V/500mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.4% Efficiency

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
maxrefdes1087
MAXREFDES1087 Circuits from the lab

Miniature, 5V/500mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.4% Efficiency

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
maxrefdes119
MAXREFDES119 Circuits from the lab

Isolated 24V to 5V, 9W No-Opto Flyback Power Supply

Features and Benefits

  • Functional insulation
  • Compact and flexible
  • Minimal external components
  • Robust operation in adverse industrial environments
  • 5V 1.8A with 20% over range current
  • ±5% output accuracy
maxrefdes1256 figure 1
MAXREFDES1256 Circuits from the lab

49W DC-DC Flyback Converter Using MAX17597

Features and Benefits

  • Input voltage range of 9V to 36V
  • Synchronous rectification on the secondary side
  • Isolated output of 7V at 49W
  • Cycle-by-cycle current limit
  • Resistor programmable UVLO/OVI threshold
  • Galvanic isolation up to 1425V DC
  • Proven PCB layout
  • Fully assembled and tested
maxrefdes120
MAXREFDES120 Circuits from the lab

Isolated 24V to 5V–12.5W No-Opto Flyback Power Supply

Features and Benefits

Features

  • Functional insulation
  • Compact and flexible
  • Minimal external components
  • Robust operation in adverse industrial environments
  • 5V output at 2.5A
  • ±5% output accuracy

Competitive Advantages

  • Rapid prototyping
  • Accelerated design time
  • Cool system operation
maxrefdes1092
MAXREFDES1092 Circuits from the lab

Miniature, 5V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 91.5% Efficiency

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
maxrefdes1178 image 1
MAXREFDES1178 Circuits from the lab

PoE Powered Device and Synchronous 12V/600mA No-Opto Flyback DC-DC Converter Using the MAX17690, MAX17606, and MAX5969B

Features and Benefits

  • IEEE® 802.3af/at Compliance
  • Thermally Enhanced, 3mm × 3mm, 10-Pin TDFN Package (MAX5969B)
  • 30V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
MAXREFDES1002
MAXREFDES1002 Circuits from the lab

6W, Synchronous No-Opto Flyback DC-DC Converter

Features and Benefits

  • No Optocoupler or Third Winding Required
  • 2A/4A Peak Source/Sink Gate Drive Currents
  • 50kHz to 250kHz Programmable Switching Frequency
  • Input EN/UVLO Feature
  • Input Overvoltage Protection
  • Programmable Soft-Start
  • Hiccup-Mode Short-Circuit Protection
  • Thermal Shutdown Protection
  • -40℃ to +125℃ Operating Temperature Range
  • Space-Saving, 3mm x 3mm, 16-Pin TQFN Package
MAXREFDES1104
MAXREFDES1104 Circuits from the lab

MAXREFDES1104: Miniature, 5V/2A, Synchronous, No-Opto Flyback DC-DC Converter with 90% Efficiency Using MAX17690 and MAX17606

Features and Benefits

  • 4.5V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
maxrefdes1148 figure 1
MAXREFDES1148 Circuits from the lab

MAXREFDES1148: 5V/2.5A, Synchronous, No-Opto Isolated PoE DC-DC Converter Using MAX17690, MAX17606, MAX5969A

Features and Benefits

  • IEEE® 802.3af/at Compliance
  • 2-Event Classification
  • No Schottky-Synchronous Operation for High Efficiency and Reduced Cost
  • Ultra-Compact Layout
  • Peak Efficiency > 88%
  • 3mm × 3mm, 16-Pin TQFN (MAX17690), 6-Lead SOT23 (MAX17606), and Thermally Enhanced, 3mm × 3mm, 10-Pin TDFN (MAX5969A) Packages
maxrefdes1183
MAXREFDES1183 Circuits from the lab

3.5W 5V Offline Flyback Converter Using MAX17595

Features and Benefits

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/ Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
maxrefdes1187
MAXREFDES1187 Circuits from the lab

7.5W 5V Offline Flyback Converter Using the MAX17595

Features and Benefits

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/ Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
maxrefdes1191
MAXREFDES1191 Circuits from the lab

15W 5V Offline Flyback Converter Using the MAX17595

Features and Benefits

  • Programmable Switching Frequency Allows Optimization of the Magnetic and Filter Components, Resulting in Compact, Cost-Effective, Efficient Isolated/Nonisolated Power Supplies
  • 100kHz to 1MHz Programmable Switching Frequency with Optional Synchronization
  • Peak Current Mode Control Provides Excellent Transient Response—Offline (Universal Input AC) and Telecom (36V to 72V) Flyback Controller
  • Programmable Frequency Dithering Enables Low EMI Spread-Spectrum Operation
  • Integrated Protection Features Enhance System Reliability
  • Adjustable Current Limit with External Current Sense Resistor
  • Fast Cycle-By-Cycle Peak Current Limiting Hiccup-Mode Short-Circuit Protection
  • Overtemperature Protection
  • Programmable Soft-Start and Slope Compensation
  • Input Overvoltage Protection
MAXREFDES1149
MAXREFDES1149 Circuits from the lab

12V/1A, Synchronous, No-Opto Isolated PoE DC-DC Converter Using MAX17690, MAX17606, MAX5969A

Features and Benefits

  • Features
  • IEEE® 802.3af/at Compliance
  • 2-Event Classification
  • No Schottky-Synchronous Operation for High Efficiency and Reduced Cost
  • Ultra-Compact Layout
  • Peak Efficiency > 88%
  • 3mm × 3mm, 16-Pin TQFN (MAX17690), 6-Lead SOT23 (MAX17606), and Thermally Enhanced, 3mm × 3mm, 10-Pin TDFN (MAX5969A) Packages
maxrefdes1176
MAXREFDES1176 Circuits from the lab

PoE Powered Device and Synchronous 5V/1.4A No-Opto Flyback DC-DC Converter Using the MAX17690, MAX17606, and MAX5969B

Features and Benefits

  • IEEE® 802.3af/at Compliance
  • Thermally Enhanced, 3mm × 3mm, 10-Pin TDFN Package (MAX5969B)
  • 30V to 60V Input Voltage Range
  • Programmable Switching Frequency from 50kHz to 250kHz
  • Programmable Input Enable/UVLO Feature
  • Programmable Input Overvoltage Protection
  • Adjustable Soft-Start
  • 2A/4A Peak Source/Sink Gate Drive Capability
  • Hiccup Mode Short-Circuit Protection
  • Fast Cycle-by-Cycle Peak Current Limit
  • Thermal Shutdown Protection
  • Space-Saving, 16-Pin, 3mm x 3mm TQFN Package
  • -40°C to +125°C Operating Temperature Range
ADPS43781-RD Power Tree
ADPS43781-RD Industrial Power Solution Circuits from the lab

75W Isolated Flyback Converter

Features and Benefits

  • Flyback topology minimizes cost versus high-power alternatives, enabling a simpler and more economical power architecture.
  • No‑optocoupler synchronous flyback topology for increased reliability and reduced component-related failures.
  • Low heat dissipation - stable, reliable low‑voltage isolation with up to 94% peak efficiency for compact industrial designs.

Solution Requirements:

  • Input Voltage: 18 VDC – 32 VDC (24 VDC Nominal)
  • Output Voltage: 11.80 VDC – 12.27 VDC (12.20 VDC Nominal)
  • Output Current: 6.25 A (max)
  • Output Power: 75 W
  • Output Voltage Ripple (Pk-Pk): 15 mV
  • Load Transient Range (Pk-Pk): 2 V (1 A to 6.25 A)

Performance Requirements:

  • 92% Efficiency: Vin = 18 V, Iout = 6.25 A
  • 93% Efficiency: Vin = 24 V, Iout = 6.25 A
  • 93% Efficiency: Vin = 32 V, Iout = 6.25 A

MAXREFDES1094
Miniature, 12V/500mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.9% Efficiency Using MAX17690 and MAX17606
maxrefdes1094
MAXREFDES1093
Miniature, 5V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 92% Efficiency Using MAX17690 and MAX17606
maxrefdes1093
MAXREFDES128
No-Opto Isolated, PoE, 48V to 5V, 12.5W Flyback Power Supply
maxrefdes128fig02
maxrefdes128fig03
maxrefdes128fig04
MAXREFDES1088
Miniature, 12V/250mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.9% Efficiency Using MAX17690 and MAX17606
maxrefdes1088
MAXREFDES124
Isolated 12V to 5.5V 22W No-Opto Flyback Power Supply
maxrefdes124fig01
MAXREFDES138
No-Opto Isolated, PoE, 48V to 12V, 12W Flyback Power Supply
MAXREFDES138
MAXREFDES138 - Connected to MAXREFDES98 eval board
PWR LED lights up indicating MAXREFDES138 works
MAXREFDES1095
Miniature, 12V/500mA, Synchronous, No-Opto Flyback DC-DC Converter with 92.8% Efficiency Using MAX17690 and MAX17606
MAXREFDES1095
MAXREFDES1089
Miniature, 12V/250mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.7% Efficiency Using MAX17690 and MAX17606
maxrefdes1089
MAXREFDES1106
Miniature, 12V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 92% Efficiency Using MAX17690 and MAX17606
maxrefdes1106 image 1
MAXREFDES1086
Miniature, 5V/500mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.4% Efficiency
maxrefdes1086
MAXREFDES1087
Miniature, 5V/500mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.4% Efficiency
maxrefdes1087
MAXREFDES119
Isolated 24V to 5V, 9W No-Opto Flyback Power Supply
maxrefdes119
maxrefdes119fig01
MAXREFDES1256
49W DC-DC Flyback Converter Using MAX17597
maxrefdes1256 figure 1
MAXREFDES120
Isolated 24V to 5V–12.5W No-Opto Flyback Power Supply
maxrefdes120
MAXREFDES1092
Miniature, 5V/1A, Synchronous, No-Opto Flyback DC-DC Converter with 91.5% Efficiency
maxrefdes1092
MAXREFDES1178
PoE Powered Device and Synchronous 12V/600mA No-Opto Flyback DC-DC Converter Using the MAX17690, MAX17606, and MAX5969B
maxrefdes1178 image 1
MAXREFDES1002
6W, Synchronous No-Opto Flyback DC-DC Converter
MAXREFDES1002
MAXREFDES1104
MAXREFDES1104: Miniature, 5V/2A, Synchronous, No-Opto Flyback DC-DC Converter with 90% Efficiency Using MAX17690 and MAX17606
MAXREFDES1104
MAXREFDES1148
MAXREFDES1148: 5V/2.5A, Synchronous, No-Opto Isolated PoE DC-DC Converter Using MAX17690, MAX17606, MAX5969A
maxrefdes1148 figure 1
MAXREFDES1183
3.5W 5V Offline Flyback Converter Using MAX17595
maxrefdes1183
MAXREFDES1187
7.5W 5V Offline Flyback Converter Using the MAX17595
maxrefdes1187
MAXREFDES1191
15W 5V Offline Flyback Converter Using the MAX17595
maxrefdes1191
MAXREFDES1149
12V/1A, Synchronous, No-Opto Isolated PoE DC-DC Converter Using MAX17690, MAX17606, MAX5969A
MAXREFDES1149
MAXREFDES1176
PoE Powered Device and Synchronous 5V/1.4A No-Opto Flyback DC-DC Converter Using the MAX17690, MAX17606, and MAX5969B
maxrefdes1176
ADPS43781-RD Industrial Power Solution
75W Isolated Flyback Converter
ADPS43781-RD Power Tree
ADPS43781-RD Board Illustration

Latest Discussions

Recently Viewed