MAX17330
NOT RECOMMENDED FOR NEW DESIGNSAccuCharge + ModelGauge 1-Cell Charger, Fuel Gauge, and Protector
Industry's Most Flexible Stand-Alone Fuel Gauge with Integrated Precision Charger and Protector
- Part Models
- 2
- 1ku List Price
- Starting From $3.36
Overview
- Non-Volatile Programmable Stand-Alone AccuCharge Charger
- 0.2% Charge Voltage 3.6V to 4.8V, Configurable
- 1% Charge Current, 256 Current Settings
- FET Temperature Limit and Heat Regulation
- Prequal and Step-Charging Options
- JEITA—6 Temperature Regions
- Battery Health + Programmable Safety/Protection
- Overvoltage/Overcharge-Current
- Temperature Region Dependent
- Overcharge/Discharge/Short-Circuit Current
- Over/Under Temperature
- Zero-Volt or Greater than 1.8V Charging Option
- Undervoltage + SmartEmpty
- Overvoltage/Overcharge-Current
- Pushbutton Wakeup/Factory Ship Mode (0.5μA)
- ModelGauge m5 EZ Algorithm
- Percent, Capacity, Time-to-Empty/Full, Age
- Cycle+™ Age Forecast
- Dynamic Power—Estimates Power Capability
- SHA-256 Authentication to Prevent Cloning
- Precision Measurement Without Calibration
- Current, Voltage, Power, Time, Cycles
- Die Temperature and two Thermistors>
- History Logging, User Data
- Low Quiescent Current
- FETs Enabled: 28µA Active, 21µA Hibernate>
- FETs Disabled: 8µA Ship, 0.5µA/0.1µA Shutdown
- 2-wire (I2C/SMBus™)
- 1.9mm x 2.5mm 15-bump 0.5mm pitch WLP
The MAX17330 is not recommended for new designs. The replacement part is the MAX17332.
The MAX17330 is a 28μA IQ stand-alone charger, fuel gauge, protector, and battery internal self-discharge detection IC for 1-cell lithium-ion/polymer batteries. When a voltage source is present, the MAX17330 regulates charging by modulating the charge N-FET, using AccuCharge™ charger technology. The MAX17330 regulates charge voltage, current, and FET temperature. Stand-alone charging is supported by flexible configuration in nonvolatile memory. The IC supports the following:
- Low-Power Charging
- 1mA to 500mA directly from universal 5V USB
- No USB identification/coordination needed
- High-Power Parallel Packs (>1000mA)
- Independently charges parallel packs
- Prevents cross-charging for parallel batteries
- Coordinates external DC-DC with alerts
- Minimizes dropout and heat
- Protection and Charging Control —pack or host side
The MAX17330 ideal diode circuit supports a quick response to system transients and adapter removal with low voltage drop across the CHG FET.
The IC uses the ModelGauge™ m5 EZ algorithm that combines the short-term accuracy and linearity of a coulomb counter with the long-term stability of a voltage-based fuel gauge to provide industry-leading accuracy. The IC automatically compensates for cell aging, temperature, and discharge rate while providing accurate state-of-charge (SOC) in milliampere-hours (mAh) or percentage (%) over a wide range of operating conditions.
The IC monitors the voltage, current, temperature, and state of the battery to provide protection against over/undervoltage, overcurrent, short-circuit, over/undertemperature and overcharge conditions, and internal self-discharge protection using external high-side N-FETs to ensure that the lithium-ion/polymer battery operates under safe conditions which prolongs the life of the battery.
Applications
- Dual Screen Smartphones, Tablets
- Handheld Radios, Computers, Accessories
- Hearables, Wearables, Smartwatches
- Home/Building Automation, Sensors, Cameras
- Medical Devices, Health, Fitness Monitors
- Parallel Battery AR/VR Systems
- Smart Batteries and Hybrid Supercap Batteries
- USB PPS and Direct Charging
There is a newer version of this part available
AccuCharge + ModelGauge m5 EZ 1-Cell Charger, Fuel Gauge, and Protector
Documentation
Data Sheet 1
Technical Articles 3
Video 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17330X22+ | WLCSP | ||
| MAX17330X22+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 2 | ||
| MAX8971 | PRODUCTION | Industry's Smallest 1.55A 1-Cell Li+ DC-DC Charger |
| MAX77751 | PRODUCTION | 3.15A USB Type-C Autonomous Charger for 1-Cell Li+ Batteries |
| Battery Monitors & Fuel Gauges 1 | ||
| MAX17301 | RECOMMENDED FOR NEW DESIGNS | 1-Cell ModelGauge m5 EZ Fuel Gauge with Protector, Internal Self-Discharge Detection and SHA-256 Authentication |
| Parts | Product Life Cycle | Description |
|---|---|---|
| MAX17335 | RECOMMENDED FOR NEW DESIGNS | AccuCharge + ModelGauge m5 EZ 1-Cell Charger, Fuel Gauge, and Protector |