Overview
Features and Benefits
- ModelGauge m5 Algorithm
- Charges, Monitors, and Protects a 1S Battery
- Full Protection Solution On-Board for Evaluation
- Battery Voltage (VBATT) Range of +2.16V to +4.9V with Default Hardware
- Input Voltage up to 5.7V
- Default Current Range -5A (Discharge) to +2.56A (Charge) with 10mΩ Sense Resistor (Higher Currents can be Supported by Changing to a Smaller Sense Resistor)
- 2 Thermistor Measurements
- On-Board I2C Communication Interface with Built-In MAXUSB Interface
- Windows 7 or Newer Compatible Software
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX17330 evaluation kit is a fully assembled and tested surface-mount PCB that evaluates the stand-alone charger, fuel gauge IC with protector and optional SHA-256 authentication for 1 cell lithium-ion/polymer batteries.
The MAX17330 EV kits include the IC evaluation board with integrated I2C interface and USB micro-B cable. Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from MAX17330 product page under Design Resources tab. Windows 7 or newer Windows operating system is required to use with the EV kit GUI software.
Applications
- Dual Screen Smartphones, Tablets
- Handheld Radios, Computers, Accessories
- Hearables, Wearables, Smartwatches
- Home/Building Automation, Sensors, Cameras
- Medical Devices, Health, Fitness Monitors
- Parallel Battery AR/VR Systems
- Smart Batteries and Hybrid Supercap Batteries
- USB PPS and Direct Charging
Markets and Technologies
-
- Activity Tracking and Fall Detection Solutions
- Respiration Rate Measurement Solutions
- Electrocardiogram (ECG) Measurement Solutions
- Wearable Health Monitor Solutions
- Continuous Glucose Monitor (CGM) Solutions
- Diabetes Monitoring and Diagnostic Solutions
- Oxygen Saturation (SpO2) Measurement Solutions
Applicable Parts
Documentation & Resources
-
MAX17330X2EVKIT: Evaluation Kit for the MAX17330 Data Sheet (Rev. 0)6/15/2021PDF8M
-
MAX17330X2EVKIT ODB File - Design Files6/21/2023ZIP1 M