MAX17260
PRODUCTION5.1µA 1-Cell Fuel Gauge with ModelGauge m5 EZ and Optional High-Side Current Sensing
Industry's Lowest IQ Fuel Gauge with ModelGauge m5 EZ Eliminates Battery Characterization
- Part Models
- 6
- 1ku List Price
- Starting From $1.54
Overview
- ModelGauge m5 EZ
- No Characterization Required for EZ Performance
- Robust Against Battery Variation
- Eliminates Error Near Empty Voltage
- Eliminates Coulomb-Counter Drift
- Compensates for Age, Current, and Temperature
- Does Not Require Empty, Full, or Idle States
- Low 5.1µA Operating Current
- Accurate Current Sensing
- High-Side or Low-Side Sensing Option
- Wide Sense Resistor Range: 1mΩ to 1000mΩ
- Trace Sensing with Temperature Compensation
- Supports Li+ and Variants Including LiFePO4
- Thermistor or ±1°C Internal Temperature
- Dynamic Power Estimates Power Capability During Discharge
- Time-to-Empty and Time-to-Full Estimation
- Predicts Remaining Capacity Under Theoretical Load
- No Calibration Required
- Alert Indicator for Voltage, SOC, Temperature, Current, and 1% SOC Change
The MAX17260 is an ultra-low power fuel gauge IC which implements the Maxim ModelGauge™ m5 algorithm. The IC monitors a single-cell battery pack and supports both high-side and low-side current sensing.
The ModelGauge m5 EZ algorithm makes fuel gauge implementation easy by eliminating battery characterization requirements and simplifying host software interaction. The algorithm provides tolerance against battery diversity for most lithium batteries and applications. The algorithm combines the short-term accuracy and linearity of a coulomb counter with the long-term stability of a voltage-based fuel gauge, along with temperature compensation to provide industry-leading fuel gauge accuracy. The IC automatically compensates for cell-aging, temperature, discharge rate, and provides accurate state-of-charge (SOC) in percentage (%) and remaining capacity in milliampere-hours (mAh) over a wide range of operating conditions. As the battery approaches the critical region near empty, the algorithm invokes a special correction mechanism that eliminates any error. The IC provides accurate estimation of time-to-empty and time-to-full and provides three methods for reporting the age of the battery: reduction in capacity, increase in battery resistance, and cycle odometer.
The IC provides precision measurements of current, voltage, and temperature. The temperature of the battery pack is measured using an internal temperature sensor or external thermistor. A 2-wire I2C interface provides access to data and control registers. The IC is available in tiny lead-free 0.4mm pitch, 1.5mm x 1.5mm, 9-pin WLP package and 3mm x 3mm, 14-pin TDFN package.
Design Solution: Choose a Fuel Gauge with the Right Current Sensing for Your Battery System ›
Applications
- Wearables, Smartwatches
- Tablets, 2-in-1 Laptops
- Bluetooth Headsets
- Health and Fitness Monitors
- Digital Still, Video, and Action Cameras
- Medical Devices
- Handheld Computers and Terminals
- Wireless Speakers
- Home and Building Automation, Sensors
- Portable Game Players
- Toys
Documentation
Data Sheet 1
User Guide 3
Design Note 2
Technical Articles 4
Video 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17260BEWL+ | Wafer-Level Package 3x3 Bump, Full Array | ||
| MAX17260BEWL+T | Wafer-Level Package 3x3 Bump, Full Array | ||
| MAX17260SETD+ | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX17260SETD+T | 14-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX17260SEWL+ | Wafer-Level Package 3x3 Bump, Full Array | ||
| MAX17260SEWL+T | Wafer-Level Package 3x3 Bump, Full Array |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX17260BEWL+ | PRODUCTION | |
| MAX17260BEWL+T | PRODUCTION | |
|
Feb 21, 2019 - 1917 WAFER FAB |
||
| MAX17260BEWL+T | PRODUCTION | |
| MAX17260SETD+ | PRODUCTION | |
| MAX17260SETD+T | PRODUCTION | |
| MAX17260SEWL+ | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX17260SETD+ | PRODUCTION | |
| MAX17260SETD+T | PRODUCTION | |
|
Apr 23, 2024 - 2419N ASSEMBLY |
||
| MAX17260SETD+ | PRODUCTION | |
| MAX17260SETD+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX17260SETD+T | PRODUCTION | |
|
Feb 15, 2022 - 2247 TEST |
||
| MAX17260SEWL+ | PRODUCTION | |
| MAX17260SEWL+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 1 | ||
| MAX8971 | PRODUCTION | Industry's Smallest 1.55A 1-Cell Li+ DC-DC Charger |
| Battery Monitors & Fuel Gauges 2 | ||
| MAX17055 | PRODUCTION | 7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ |
| MAX17201 | PRODUCTION | Stand-Alone ModelGauge m5 Fuel Gauge with SHA-256 Authentication |