MAX16910
MAX16910
PRODUCTION200mA, Automotive, Ultra-Low Quiescent Current, Linear Regulator
200mA Automotive Linear Regulator Ideal for Low-Quiescent Current, Always-On Applications
- Part Models
- 32
- 1ku List Price
- Starting From $1.25
Viewing:
Overview
- Enables System Designers to Meet Stringent Module Requirements for 100μA Quiescent Current
- Low 20µA Quiescent Current
- Up to 200mA Output-Current Capability
- User-Selectable Output Voltage (+3.3V or +5V Fixed and +1.5V to +11V Adjustable with External Resistive Divider)
- Tiny Output Capacitors Reduce Board Space and BOM Cost
- Stable Operation with 4.7µF Output Capacitor
- Accurate RESET Output with Adjustable Delay Eliminates Need for Separate Reset IC
- Open-Drain RESET Output with Adjustable Delay
- Fixed-Reset Threshold Options: 87.5% or 92.5%
- Operates Through Cold-Crank Conditions
- Low-Dropout Voltage of 280mV at 200mA
- +3.5V to +30V Wide Input Voltage Range, +45V Tolerant
- Robust Performance in Automotive Environment
- Thermal and Short-Circuit Protection
- High-Voltage Enable Input (+45V)
- Operating −40°C to +125°C Temperature Range
- Automotive Qualified
The MAX16910 ultra-low quiescent current, high-voltage linear regulator is ideal for use in automotive and battery-operated systems. The device operates from a +3.5V to +30V input voltage, delivers up to 200mA of load current, and consumes only 20µA of quiescent current at no load. The device consumes only 1.6μA current when in shutdown. The input is +45V transient tolerant and is designed to operate under load-dump conditions. The MAX16910 can be configured as either fixed output voltage (+3.3V or +5V) or adjustable output voltage using an external resistive divider.
The MAX16910 features an open-drain, active-low RESET output with fixed thresholds offered at 92.5% and 87.5% of the output voltage. The RESET output remains low for a fixed period of 60µs after the output voltage exceeds its threshold. The RESET delay can be extended with an external capacitor.
The MAX16910 includes an enable input, short-circuit protection, and thermal shutdown. The MAX16910 operates over the −40°C to +125°C automotive temperature range. The device is available in a space-saving, thermally enhanced, 3mm × 3mm, 8-pin TDFN package and 5mm × 4mm, 8-pin SO package.
Applications
- Automotive
- Industrial
- Telecom
Documentation
Data Sheet 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16910CASA8+ | SOIC_N | ||
| MAX16910CASA8+T | SOIC_N | ||
| MAX16910CASA8/V+ | SOIC_N | ||
| MAX16910CASA8/V+T | SOIC_N | ||
| MAX16910CASA9+ | SOIC_N | ||
| MAX16910CASA9+T | SOIC_N | ||
| MAX16910CASA9/V+ | SOIC_N | ||
| MAX16910CASA9/V+T | SOIC_N | ||
| MAX16910CATA8+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910CATA8+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910CATA8/V+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910CATA8/V+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910CATA9+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910CATA9+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910CATA9/V+ | LFCSP | ||
| MAX16910CATA9/V+T | LFCSP | ||
| MAX16910DASA8/V+ | SOIC_N | ||
| MAX16910DASA8/V+T | SOIC_N | ||
| MAX16910DASA9/V+ | SOIC_N | ||
| MAX16910DASA9/V+T | SOIC_N | ||
| MAX16910DATA8/V+ | LFCSP | ||
| MAX16910DATA8/V+T | LFCSP | ||
| MAX16910DATA9/V+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910DATA9/V+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910EASA8/V+ | SOIC_N | ||
| MAX16910EASA8/V+T | SOIC_N | ||
| MAX16910EASA9/V+ | SOIC_N | ||
| MAX16910EASA9/V+T | SOIC_N | ||
| MAX16910EATA8/V+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910EATA8/V+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910EATA9/V+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX16910EATA9/V+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 17, 2017 - 1562_CANCELLATION DESIGN |
||
| MAX16910CASA8+ | PRODUCTION | |
| MAX16910CASA8+T | PRODUCTION | |
| MAX16910CASA8/V+ | PRODUCTION | |
| MAX16910CASA8/V+T | PRODUCTION | |
| MAX16910CASA9+ | PRODUCTION | |
| MAX16910CASA9+T | PRODUCTION | |
| MAX16910CASA9/V+ | PRODUCTION | |
| MAX16910CASA9/V+T | PRODUCTION | |
| MAX16910CATA8+ | PRODUCTION | |
| MAX16910CATA8+T | PRODUCTION | |
| MAX16910CATA8/V+ | PRODUCTION | |
| MAX16910CATA8/V+T | PRODUCTION | |
| MAX16910CATA9+ | PRODUCTION | |
| MAX16910CATA9+T | PRODUCTION | |
| MAX16910CATA9/V+ | PRODUCTION | |
| MAX16910CATA9/V+T | PRODUCTION | |
|
Aug 11, 2015 - 1562 DESIGN |
||
| MAX16910CASA8+ | PRODUCTION | |
| MAX16910CASA8+T | PRODUCTION | |
| MAX16910CASA8/V+ | PRODUCTION | |
| MAX16910CASA8/V+T | PRODUCTION | |
| MAX16910CASA9+ | PRODUCTION | |
| MAX16910CASA9+T | PRODUCTION | |
| MAX16910CASA9/V+ | PRODUCTION | |
| MAX16910CASA9/V+T | PRODUCTION | |
| MAX16910CATA8+ | PRODUCTION | |
| MAX16910CATA8+T | PRODUCTION | |
| MAX16910CATA8/V+ | PRODUCTION | |
| MAX16910CATA8/V+T | PRODUCTION | |
| MAX16910CATA9+ | PRODUCTION | |
| MAX16910CATA9+T | PRODUCTION | |
| MAX16910CATA9/V+ | PRODUCTION | |
| MAX16910CATA9/V+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX16910CASA8+T | PRODUCTION | |
| MAX16910CASA9+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX16910CATA8+ | PRODUCTION | |
| MAX16910CATA8+T | PRODUCTION | |
| MAX16910CATA9+ | PRODUCTION | |
| MAX16910CATA9+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX16910CATA8+ | PRODUCTION | |
| MAX16910CATA8+T | PRODUCTION | |
| MAX16910CATA8/V+ | PRODUCTION | |
| MAX16910CATA8/V+T | PRODUCTION | |
| MAX16910CATA9+ | PRODUCTION | |
| MAX16910CATA9+T | PRODUCTION | |
| MAX16910CATA9/V+ | PRODUCTION | |
| MAX16910CATA9/V+T | PRODUCTION | |
| MAX16910DATA8/V+ | PRODUCTION | |
| MAX16910DATA8/V+T | PRODUCTION | |
| MAX16910DATA9/V+ | PRODUCTION | |
| MAX16910DATA9/V+T | PRODUCTION | |
| MAX16910EATA8/V+ | PRODUCTION | |
| MAX16910EATA8/V+T | PRODUCTION | |
| MAX16910EATA9/V+ | PRODUCTION | |
| MAX16910EATA9/V+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX16910CATA8+ | PRODUCTION | |
| MAX16910CATA8+T | PRODUCTION | |
| MAX16910CATA9+ | PRODUCTION | |
| MAX16910CATA9+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX16910CATA8/V+ | PRODUCTION | |
| MAX16910CATA8/V+T | PRODUCTION | |
| MAX16910CATA9/V+ | PRODUCTION | |
| MAX16910CATA9/V+T | PRODUCTION | |
| MAX16910DATA8/V+ | PRODUCTION | |
| MAX16910DATA8/V+T | PRODUCTION | |
| MAX16910DATA9/V+ | PRODUCTION | |
| MAX16910DATA9/V+T | PRODUCTION | |
| MAX16910EATA8/V+ | PRODUCTION | |
| MAX16910EATA8/V+T | PRODUCTION | |
| MAX16910EATA9/V+ | PRODUCTION | |
| MAX16910EATA9/V+T | PRODUCTION | |
|
Feb 11, 2025 - 2455B ASSEMBLY |
||
| MAX16910CATA9/V+ | PRODUCTION | |
| MAX16910CATA9/V+T | PRODUCTION | |
| MAX16910DATA8/V+ | PRODUCTION | |
| MAX16910DATA8/V+T | PRODUCTION | |
| MAX16910EATA9/V+ | PRODUCTION | |
| MAX16910EATA9/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 3 | ||
| MAX15006 | NOT RECOMMENDED FOR NEW DESIGNS | 40V, Ultra-Low Quiescent-Current Linear Regulators in 6-Pin TDFN/8-Pin SO |
| MAX15007 | PRODUCTION | 40V, Ultra-Low Quiescent-Current Linear Regulators in 6-Pin TDFN/8-Pin SO |
| MAX25210 | PRODUCTION | Automotive Ultra Low Quiescent Current Linear Regulator Family |
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX16910 yet. Have something to say?
Start a Discussion on EngineerZone®