MAX15007
MAX15007
PRODUCTION40V, Ultra-Low Quiescent-Current Linear Regulators in 6-Pin TDFN/8-Pin SO
Low 9µA Quiescent-Current Linear Regulators Ideal for Always-On Automotive Applications
- Part Models
- 14
- 1ku List Price
- Starting From $1.52
Viewing:
Overview
- Wide Operating Input Voltage Range (4V to 40V)
- Guaranteed 50mA Output Current
- Low Quiescent Current
- 10µA (No Load) and 90µA (Full Load)
- Operates Through Cold-Crank Condition
- Withstands 45V Load Dump
- Low Dropout Voltage of 300mV (MAX15006B/MAX15007B)
- Stable Operation with Tiny 2.2µF Output Capacitor
- Enable Input (MAX15007)
- Preset 3.3V and 5.0V Output Voltages
- 1.8V to 10V Adjustable Output (MAX15006C/MAX15007C)
- Thermal and Short-Circuit Protection
- -40°C to +125°C Operating Temperature Range
- Thermally Enhanced 3mm x 3mm 6-Pin TDFN/8-Pin SO Packages
The MAX15006/MAX15007 ultra-low quiescent-current linear regulators are ideal for use in automotive and battery-operated systems. These devices operate from an input voltage of 4V to 40V, deliver up to 50mA of output current, and consume only 10µA of quiescent current at no load. The internal p-channel pass device keeps the quiescent current low even at full load. The MAX15007 consumes only 3µA current when in shutdown.
The MAX15006A/MAX15007A have a fixed 3.3V output while the MAX15006B/MAX15007B have a fixed 5V output voltage. The MAX15006C/MAX15007C feature an adjustable output from 1.8V to 10V. The MAX15007 includes an enable input to turn the device on or off. All devices are short-circuit protected and include thermal shutdown.
The MAX15006/MAX15007 operate over the -40°C to +125°C automotive temperature range. These devices are available in space-saving 3mm x 3mm 6-pin TDFN and 8-pin SO thermally enhanced packages.
Applications
- Automotive
- Industrial
- Networking
- Telecom
- Tire-Pressure Monitoring
Documentation
Data Sheet 1
Design Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15007AASA+ | SOIC_N | ||
| MAX15007AASA+T | SOIC_N | ||
| MAX15007AATT+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15007AATT+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15007BASA+ | SOIC_N | ||
| MAX15007BASA+T | SOIC_N | ||
| MAX15007BATT+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15007BATT+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15007BATT/V+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15007BATT/V+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15007CATT+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15007CATT+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15007CATT/V+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15007CATT/V+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX15007AASA+T | PRODUCTION | |
| MAX15007BASA+T | PRODUCTION | |
|
Sep 23, 2026 - 2026-0082 ASSEMBLY |
||
| MAX15007AATT+ | PRODUCTION | |
| MAX15007AATT+T | PRODUCTION | |
| MAX15007CATT+ | PRODUCTION | |
| MAX15007CATT+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX15007AATT+ | PRODUCTION | |
| MAX15007BATT+ | PRODUCTION | |
| MAX15007BATT/V+ | PRODUCTION | |
| MAX15007CATT+ | PRODUCTION | |
| MAX15007CATT/V+ | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX15007AATT+ | PRODUCTION | |
| MAX15007AATT+T | PRODUCTION | |
| MAX15007BATT+ | PRODUCTION | |
| MAX15007BATT+T | PRODUCTION | |
| MAX15007CATT+ | PRODUCTION | |
| MAX15007CATT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX15007AATT+T | PRODUCTION | |
| MAX15007BATT+T | PRODUCTION | |
| MAX15007CATT+T | PRODUCTION | |
|
Jun 18, 2021 - 2161 ASSEMBLY |
||
| MAX15007BATT/V+ | PRODUCTION | |
| MAX15007BATT/V+T | PRODUCTION | |
|
Oct 13, 2017 - 1673 ASSEMBLY |
||
| MAX15007CATT/V+ | PRODUCTION | |
| MAX15007CATT/V+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 6 | ||
| MAX5024 | PRODUCTION | 65V, Low-Quiescent-Current, High-Voltage Linear Regulators with µP Reset and Watchdog Timer |
| MAX5023 | PRODUCTION | 65V, Low-Quiescent-Current, High-Voltage Linear Regulators with µP Reset and Watchdog Timer |
| MAX5087 | PRODUCTION | 45V, 400mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay |
| MAX5086 | PRODUCTION | 45V, 250mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay |
| MAX5085 | PRODUCTION | 65V, 200mA, Low-Quiescent-Current Linear Regulators in TDFN |
| MAX5084 | PRODUCTION | 65V, 200mA, Low-Quiescent-Current Linear Regulators in TDFN |
Tools & Simulations
SPICE Model 1
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX15007 yet. Have something to say?
Start a Discussion on EngineerZone®