MAX1080

Obsolete

300ksps/400ksps, Single-Supply, Low-Power, 8-Channel, Serial 10-Bit ADCs with Internal Reference

Viewing:

Overview

  • 8-Channel Single-Ended or 4-Channel
  • Pseudo-Differential Inputs
  • Internal Multiplexer and Track/Hold
  • Single-Supply Operation
    • +4.5V to +5.5V (MAX1080)
    • +2.7V to +3.6V (MAX1081)
  • Internal +2.5V Reference
  • 400ksps Sampling Rate (MAX1080)
  • Low Power: 2.5mA (400ksps)
    • 1.3mA (REDP)
    • 0.9mA (FASTPD)
    • 2µA (FULLPD)
  • SPI/QSPI/MICROWIRE/TMS320-Compatible 4-Wire Serial Interface
  • Software-Configurable Unipolar or Bipolar Inputs
  • 20-Pin TSSOP Package
MAX1080
300ksps/400ksps, Single-Supply, Low-Power, 8-Channel, Serial 10-Bit ADCs with Internal Reference
MAX1080, MAX1080A, MAX1080B, MAX1081, MAX1081A, MAX1081B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
MAX1040 Obsolete 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
MAX1043 Obsolete 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports
Analog to Digital Converters (ADCs) 11
MAX1081 PRODUCTION 300ksps/400ksps, Single-Supply, Low-Power, 8-Channel, Serial 10-Bit ADCs with Internal Reference
MAX1084 Obsolete 400ksps/300ksps, Single-Supply, Low-Power, Serial 10-Bit ADCs with Internal Reference
MAX1085 PRODUCTION 400ksps/300ksps, Single-Supply, Low-Power, Serial 10-Bit ADCs with Internal Reference
MAX1280 PRODUCTION 400ksps/300ksps, Single-Supply, Low-Power, 8-Channel, Serial 12-Bit ADCs with Internal Reference
MAX1281 PRODUCTION 400ksps/300ksps, Single-Supply, Low-Power, 8-Channel, Serial 12-Bit ADCs with Internal Reference
MAX1282 PRODUCTION 300ksps/400ksps, Single-Supply, 4-Channel, Serial 12-Bit ADCs with Internal Reference
MAX1283 PRODUCTION 300ksps/400ksps, Single-Supply, 4-Channel, Serial 12-Bit ADCs with Internal Reference
MAX1284 PRODUCTION 400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference
MAX1285 PRODUCTION 400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference
MAX148 PRODUCTION +2.7V to +5.25V Low-Power 8-Channel Serial 10-Bit ADCs
MAX11621 PRODUCTION 10-Bit, 300ksps ADCs with FIFO and Internal Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1080 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed