MAX148
PRODUCTION+2.7V to +5.25V Low-Power 8-Channel Serial 10-Bit ADCs
- Part Models
- 5
- 1ku List Price
- Starting From $6.27
Overview
- 8-Channel Single-Ended or 4-Channel Differential Inputs
- Single-Supply Operation: +2.7V to +5.25V
- Internal 2.5V Reference (MAX149)
- Low Power:
- 1.2mA (133ksps, 3V Supply)
- 54µA (1ksps, 3V Supply)
- 1µA (Power-Down Mode)
- SPI/QSPI/MICROWIRE/TMS320-Compatible 4-Wire Serial Interface
- Software-Configurable Unipolar or Bipolar Inputs
- 20-Pin PDIP/SSOP Packages
The MAX148/MAX149 10-bit data-acquisition systems combine an 8-channel multiplexer, high-bandwidth track/hold, and serial interface with high conversion speed and low power consumption. They operate from a single +2.7V to +5.25V supply, and sample to 133ksps. Both devices’ analog inputs are software configurable for unipolar/bipolar and single-ended/differential operation.
The 4-wire serial interface connects directly to SPI/QSPI™ and MICROWIRE™ devices without external logic. A serial-strobe output allows direct connection to TMS320-family digital signal processors. The MAX148/MAX149 use either the internal clock or an external serial-interface clock to perform successive-approximation analog-to-digital conversions.
The MAX149 has an internal 2.5V reference, while the MAX148 requires an external reference. Both parts have a reference-buffer amplifier with a ±1.5% voltage-adjustment range.
These devices provide a hard-wired active-low SHDN pin and a software-selectable power-down, and can be programmed to automatically shut down at the end of a conversion. Accessing the serial interface automatically powers up the MAX148/MAX149, and the quick turn-on time allows them to be shut down between all conversions. This technique can cut supply current to under 60µA at reduced sampling rates.
The MAX148/MAX149 are available in 20-pin PDIP and 20-pin SSOP packages.
For 4-channel versions of these devices, see the MAX1248/MAX1249 data sheet.
Applications
- Battery-Powered Instruments
- Data Acquisition
- Medical Instruments
- Pen Digitizers
- Portable Data Logging
- Process Control
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX148BCAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX148BCAP+T | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX148BEAP+ | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX148BEAP+T | 20-Lead SSOP (7.33mm x 5.38mm x 1.99mm) | ||
| MAX148BEPP+ | PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX148BEAP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 2 | ||
| MAX1040 | Obsolete | 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
| MAX1043 | Obsolete | 10-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports |
| Analog to Digital Converters (ADCs) 5 | ||
| MAX1248 | PRODUCTION | +2.7V to +5.25V, Low-Power, 4-Channel, Serial, 10-Bit ADCs in QSOP-16 |
| MAX146 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
| MAX1249 | PRODUCTION | +2.7V to +5.25V, Low-Power, 4-Channel, Serial, 10-Bit ADCs in QSOP-16 |
| MAX147 | PRODUCTION | +2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs |
| MAX11621 | PRODUCTION | 10-Bit, 300ksps ADCs with FIFO and Internal Reference |
Latest Discussions
No discussions on MAX148 yet. Have something to say?
Start a Discussion on EngineerZone®