LTM4630
RECOMMENDED FOR NEW DESIGNSDual 18A or Single 36A DC/DC μModule (Power Module) Regulator
- Part Models
- 5
- 1ku List Price
- Starting From $52.20
Overview
- Dual 18A or Single 36A Output
- Wide Input Voltage Range: 4.5V to 15V
- Output Voltage Range: 0.6V to 1.8V
- ±1.5% Maximum Total DC Output Error Over Line, Load and Temperature
- Differential Remote Sense Amplifier
- Current Mode Control/Fast Transient Response
- Adjustable Switching Frequency
- Overcurrent Foldback Protection
- Multiphase Parallel Current Sharing with Multiple LTM4630s Up to 144A
- Frequency Synchronization
- Internal Temperature Monitor
- Pin Compatible with the LTM4620 and LTM4620A (Dual 13A, Single 26A) and LTM4628 (Dual 8A, Single 16A)
- Selectable Burst Mode® Operation
- Soft-Start/Voltage Tracking
- Output Overvoltage Protection
- 16mm × 16mm × 4.41mm LGA and 16mm × 16mm × 5.01mm BGA Packages
The LTM4630 is a dual 18A or single 36A output switching mode step-down DC/DC μModule® (power module) regulator. Included in the package are the switching controllers, power FETs, inductors, and all supporting components. Operating from an input voltage range of 4.5V to 15V, the LTM4630 supports two outputs each with an output voltage range of 0.6V to 1.8V, each set by a single external resistor. Its high efficiency design delivers up to 18A continuous current for each output. Only a few input and output capacitors are needed. The LTM4630 is pin compatible with the LTM4620 and LTM4620A (dual 13A, single 26A) and the LTM4628 (dual 8A, single 16A).
The device supports frequency synchronization, multiphase operation, Burst Mode operation and output voltage tracking for supply rail sequencing and has an onboard temperature diode for device temperature monitoring. High switching frequency and a current mode architecture enable a very fast transient response to line and load changes without sacrificing stability.
Fault protection features include overvoltage and overcurrent protection. The LTM4630 is offered in 16mm × 16mm × 4.41mm LGA and 16mm × 16mm × 5.01mm BGA packages. The LTM4630 is ROHS compliant.
| Features | Vout | |
| LTM4630 | 0.6V to 1.8V | |
| LTM4630-1 | 0.8% DC and 3% Transient Accuracy | 0.6V to 1.8V |
| LTM4630A | Higher Light Load Efficiency | 0.6V to 5.3V |
Applications
- Telecom and Networking Equipment
- Storage and ATCA Cards
- Industrial Equipment
Documentation
Data Sheet 1
User Guide 6
Technical Articles 3
Video 1
Brochure 1
Product Selector Card 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4630EV#PBF | 144-Lead LGA (16mm x 16mm x 4.41mm) | ||
| LTM4630EY#PBF | 144-Lead BGA (16mm x 16mm x 5.01mm) | ||
| LTM4630IV#PBF | 144-Lead LGA (16mm x 16mm x 4.41mm) | ||
| LTM4630IY | 144-Lead BGA (16mm x 16mm x 5.01mm) | ||
| LTM4630IY#PBF | 144-Lead BGA (16mm x 16mm x 5.01mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2021 - 20_0245 Notification of Wafer Fab Location Change for 0.6µm BICMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTM4630EV#PBF | PRODUCTION | |
| LTM4630EY#PBF | PRODUCTION | |
| LTM4630IV#PBF | PRODUCTION | |
| LTM4630IY | PRODUCTION | |
| LTM4630IY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4630EV#PBF | PRODUCTION | |
| LTM4630EY#PBF | PRODUCTION | |
| LTM4630IV#PBF | PRODUCTION | |
| LTM4630IY | PRODUCTION | |
| LTM4630IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4630EV#PBF | PRODUCTION | |
| LTM4630EY#PBF | PRODUCTION | |
| LTM4630IV#PBF | PRODUCTION | |
| LTM4630IY | PRODUCTION | |
| LTM4630IY#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4630EV#PBF | PRODUCTION | |
| LTM4630EY#PBF | PRODUCTION | |
| LTM4630IV#PBF | PRODUCTION | |
| LTM4630IY | PRODUCTION | |
| LTM4630IY#PBF | PRODUCTION | |
|
Jul 25, 2019 - 19_0115 Notification of Additional Assembly Location, ASE Korea for LTM4630 and LTM4630A |
||
| LTM4630EV#PBF | PRODUCTION | |
| LTM4630EY#PBF | PRODUCTION | |
| LTM4630IV#PBF | PRODUCTION | |
| LTM4630IY | PRODUCTION | |
| LTM4630IY#PBF | PRODUCTION | |
|
Jul 22, 2019 - 19_0164 Notification of qualification of a new mold compound for the LTM4630 µModule Regulator |
||
| LTM4630EV#PBF | PRODUCTION | |
| LTM4630EY#PBF | PRODUCTION | |
| LTM4630IV#PBF | PRODUCTION | |
| LTM4630IY | PRODUCTION | |
| LTM4630IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2977 | RECOMMENDED FOR NEW DESIGNS | 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement |
| Switching Regulators & Controllers 4 | ||
| LTM4676 | Obsolete | Dual 13A or Single 26A μModule (Power Module) Regulator with Digital Power System Management |
| LTM4649 | RECOMMENDED FOR NEW DESIGNS | 10A Step-Down DC/DC μModule (Power Module) Regulator |
| LTM4633 | RECOMMENDED FOR NEW DESIGNS | Triple 10A Step-Down DC/DC μModule (Power Module) Regulator |
| LTM4650 | RECOMMENDED FOR NEW DESIGNS | Dual 25A or Single 50A DC/DC μModule Regulator |
Tools & Simulations
LTspice 6
- LTM4676/LTM4630 Demo Circuit - High Current, Parallel µModule Buck Regulators with Power System Management (4.5-16V to 1V @130A)
- LTM4630 Demo Circuit - Dual Step-Down μModule Regulator with Output Tracking (4.5-15V to 1.5 V @ 18A & 1.0V @ 18A)
- LTM4630 Demo Circuit - High Efficiency 8-Phase 140A Step-Down Regulator (4.5-15V to 1V @ 140A)
- LTM4630 Demo Circuit - High Efficiency 6-Phase 105A Step-Down Regulator (4.5-15V to 1V @ 105A)
- LTM4630 Demo Circuit - High Efficiency Single 36A Step-Down Regulator (4.5-15V to 1V @ 36A)
- LTM4630 Demo Circuit - High Efficiency 6-Phase 80A Step-Down Regulator (11-13V to 0.95V @ 80A)
Models for the following parts are available in LTspice:
- LTM4630
- LTM4630-1
- LTM4630A
LTpowerCAD 5
- LTM4630 Demo Circuit - High Efficiency 4-Phase 70A Step-Down Regulator (4.5-15V to 1V @ 70A)
- LTM4630 Project - PolyPhase Step-Down μModule Regulator (4.5-15V to 1V @ 36A)
- LTM4630 Project - Dual Step-Down μModule Regulator (4.5-15V to 1.5V @ 18A & 1V @ 18A)
- LTM4630 Project - PolyPhase Step-Down μModule Regulator (4.5-15V to 1V @ 105A)
- LTM4630 Project - PolyPhase Step-Down μModule Regulator (4.5-15V to 1V @ 140A)
Design tools for the following parts are available in LTpowerCAD:
- LTM4630
- LTM4630-1
- LTM4630A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.