LTC7130
RECOMMENDED FOR NEW DESIGNS20V 20A Monolithic Buck Converter with Ultralow DCR Sensing
- Part Models
- 2
- 1ku List Price
- Starting From $7.53
Overview
- Wide VIN Range: 4.5V to 20V
- Optimized for Low Duty Cycle Applications
- High Efficiency: Up to 95%
- LTC Proprietary Current Mode Architecture
- High Current Parallel Operation
- Ultralow DCR Current Sensing with Temperature Compensation
- Programmable Output Current Limit
- High Speed Differential Remote Sense Amplifier
- ±0.5% Output Voltage Regulation Accuracy
- Output Short-Circuit Protection with Soft Recovery
- Programmable Soft-Start, Tracking
- Programmable Fixed Frequency: 250kHz to 770kHz
- EXTVCC for Reduced Power Dissipation
- Fault Indicator for Output UV/OV Conditions
- 6.25mm × 7.5mm × 2.22mm BGA Package
The LTC7130 is a current mode synchronous step-down monolithic converter that can deliver up to 20A continuous load current. It employs a unique architecture which enhances the signal-to-noise ratio of the current sense signal, allowing the use of a very low DC resistance power inductor to maximize efficiency in high current applications. This feature also reduces the switching jitter commonly found in low DCR applications. The LTC7130 also includes a high speed differential remote sense amplifier and a programmable current sense limit that can be selected from 10mV to 30mV to set the output current limit up to 20A. In addition, the DCR temperature compensation feature limits the maximum output current precisely over temperature.
The LTC7130 also features a precise 0.6V reference with a guaranteed limit of ±0.5% that provides an accurate output voltage. A 5V to 20V input voltage range supports a wide variety of bus voltages and various types of batteries.
The LTC7130 is offered in a compact and low profile BGA package available with SnPb/RoHS compliant terminal finishes.
Applications
- DSP, FPGA, ASIC Reference Designs
- Telecom/Datacom Systems
- Distributed High Power Density Systems
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC7130EY#PBF | 63-Lead BGA (7.5mm x 6.25mm x 2.22mm) | ||
| LTC7130IY#PBF | 63-Lead BGA (7.5mm x 6.25mm x 2.22mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 25, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTC7130EY#PBF | PRODUCTION | |
| LTC7130IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 1 | ||
| LTC2975 | RECOMMENDED FOR NEW DESIGNS | 4-Channel PMBus Power System Manager Featuring Accurate Input Current and Energy Measurement |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTC7130
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTC7130
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.