LTC4278

PRODUCTION

IEEE 802.3at PD with Synchronous No-Opto Flyback Controller and 12V Aux Support

Viewing:

Overview

  • 25.5W IEEE 802.3at Compliant (Type 2) PD
  • 10V to 57V Auxiliary Power Input
  • Shutdown Pin for Flexible Auxiliary Power Support
  • Integrated State-of-the-Art No-Opto Synchronous Flyback Controller
    • – Isolated Power Supply Efficiency >92%
    • – 88% Efficiency Including Diode Bridge and Hot Swap™ FET
  • Superior EMI Performance
  • Robust 100V 0.7Ω (Typ) Integrated Hot Swap MOSFET
  • IEEE 802.3 at High Power Available Indicator
  • Integrated Signature Resistor and Programmable Class Current
  • Undervoltage, Overvoltage and Thermal Protection
  • Short-Circuit Protection with Auto-Restart
  • Programmable Soft-Start and Switching Frequency
  • Complementary Power Good Indicators
  • Thermally Enhanced 7mm × 4mm DFN Package
LTC4278
IEEE 802.3at PD with Synchronous No-Opto Flyback Controller and 12V Aux Support
25W PD Solution with 12V Auxiliary Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Power-over-Ethernet (PoE) Controllers 1
LT4275 PRODUCTION LTPoE++/PoE+/PoE PD Controller
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC4278
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1561B

LTC4278 IEEE802.3at PD Controller with 12V Auxiliary, VOUT = 5V, IOUT = 4.5A

Product Details

DC1561B: Demo Board for the LTC4278 IEEE 802.3at PD with Synchronous No-Opto Flyback Controller and 12V Auxiliary Support.


 


DC1561B
LTC4278 IEEE802.3at PD Controller with 12V Auxiliary, VOUT = 5V, IOUT = 4.5A
DC1561B Demo Board DC1561B Demo Board DC1561B Demo Board DC1561B Demo Board DC1561B Application Circuit DC1561B Application Circuit EA Certified 4

Latest Discussions

Recently Viewed