LTC4101

Obsolete

Smart Battery Charger Controller

Viewing:

Overview

  • Single Chip Smart Battery Charger Controller
  • 100% Compliant (Rev. 1.1) SMBus Support Allows for Operation with or without Host
  • Up to 4A Charging Current Capability
  • High Efficiency Synchronous Buck Charger
  • VBAT Optimized 3V to 5.5V
  • SMBus Accelerator Improves SMBus Timing
  • Hardware Interrupt and SMBAlert Response Eliminate Interrupt Polling
  • 0.5V Dropout Voltage; Maximum Duty Cycle > 98%
  • AC Adapter Current Limit Maximizes Charge Rate
  • ±0.8% Voltage Accuracy; ±4% Current Accuracy
  • 10-Bit DAC for Charge Current Programming
  • 11-Bit DAC for Charger Voltage Programming
  • User-Selectable Overvoltage and Overcurrent Limits
  • High Noise Immunity SafetySignal Sensor
  • Available in a 24-Pin SSOP Package
LTC4101
Smart Battery Charger Controller
1A Smart Battery Charger Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LTC4364 RECOMMENDED FOR NEW DESIGNS Surge Stopper with Ideal Diode
Ideal Diodes and PowerPath Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC4101 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed