LTC4012-3

PRODUCTION

High Efficiency, Multi-Chemistry Battery Charger with PowerPath Control

Viewing:

Overview

  • General Purpose Battery Charger Controller
  • Efficient 550kHz Synchronous Buck PWM Topology
  • ±0.5% Output Float Voltage Accuracy
  • Programmable Charge Current: 4% Accuracy
  • Programmable AC Adapter Current Limit: 3% Accuracy
  • No Audible Noise with Ceramic Capacitors
  • INFET Low Loss Ideal Diode PowerPath™ Control
  • Wide Input Voltage Range: 6V to 28V
  • Wide Output Voltage Range: 2V to 28V
  • Indicator Outputs for Charging, C/10 Current Detection and Input Current Limiting
  • Analog Charge Current Monitor
  • Micropower Shutdown
  • 20-Pin 4mm × 4mm × 0.75mm QFN Package
LTC4012-3
High Efficiency, Multi-Chemistry Battery Charger with PowerPath Control
Efficiency at DCIN = 20V Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
LTC2943 NOT RECOMMENDED FOR NEW DESIGNS Multicell Battery Gas Gauge with Temperature, Voltage and Current Measurement
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Ideal Diodes and PowerPath Controllers 2
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Overvoltage & Overcurrent Protectors 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on LTC4012-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed