LTC3838

RECOMMENDED FOR NEW DESIGNS

Dual, Fast, Accurate Step- Down DC/DC Controller with Differential Output Sensing

Viewing:

Overview

  • Wide VIN Range: 4.5V to 38V, VOUT: 0.6V to 5.5V
  • ±0.67% Output Voltage Accuracy Over Temperature, Differential Output Voltage Sensing, Allowing Up to ±500mV Line Loss at Remote Ground on Channel 1
  • ±1% Output on the Independent 2nd Channel
  • Controlled On-Time, Valley Current Mode Control
  • Fast Load Transient Response
  • Detect Transient (DTR) Reduces VOUT Overshoot
  • Frequency Programmable from 200kHz to 2MHz, Synchronizable to External Clock
  • tON(MIN) = 30ns, tOFF(MIN) = 90ns
  • RSENSE or Inductor DCR Current Sensing
  • Overvoltage Protection and Current Limit Foldback
  • Power Good Output Voltage Monitor
  • Output Voltage Tracking and Adjustable Soft Start-Up
  • Thermally Enhanced 38-Pin (5mm × 7mm) QFN and TSSOP packages
LTC3838
Dual, Fast, Accurate Step- Down DC/DC Controller with Differential Output Sensing
1.2V/1.5V, 15A, 350kHz, DCR Sense, Step-Down Converter (Refer to Figure 16 for Full Design) Efficiency/Power Loss Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1801A-A

LTC3838EUHF Demo Board (DCR Sense) | VIN = 4.5V to 14V, VOUT1 = 1.2V @ 20A, VOUT2 = 1.5V @ 20A

Product Details

Demonstration circuit 1801A is a dual output 1.5V/20A and 1.2V/20A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 14V. The demo board comes in two versions. The A version uses inductor DCR current sensing for high efficiency. The B version uses 2mΩ sense resistor for accurate current sensing with a low DCR ferrite inductor. The fixed on-time valley current mode topology of the LTC3838 allows for a fast load step response.

eval board
DC1801A-B

LTC3838EUHF Demo Board (RSENSE) | VIN = 4.5V to 14V, VOUT1 = 1.2V @ 20A, VOUT2 = 1.5V @ 20A

Product Details

Demonstration circuit 1801A is a dual output 1.5V/20A and 1.2V/20A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 14V. The demo board comes in two versions. The A version uses inductor DCR current sensing for high efficiency. The B version uses 2mΩ sense resistor for accurate current sensing with a low DCR ferrite inductor. The fixed on-time valley current mode topology of the LTC3838 allows for a fast load step response.

eval board
DC1626A-A

LTC3838EFE Demo Board (DCR Sense) | 4.5V ≤ VIN ≤ 26V; VOUT1 = 1.2V @ 15A, VOUT2 = 1.5V @ 15A

Product Details

Demonstration circuit 1626A is a dual output 1.5V/15A and 1.2V/15A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 26V. The demo board comes in two versions. The -A version uses inductor DCR current sensing with an iron powder inductor for high efficiency. The -B version uses a 2.5mΩ sense resistor for accurate current sensing with a low DCR ferrite inductor.



eval board
DC1626A-B

LTC3838EFE Demo Board (RSENSE) | 4.5V ≤ VIN ≤ 26V; VOUT1 = 1.2V @ 15A, VOUT2 = 1.5V @ 15A

Product Details

Demonstration circuit 1626A is a dual output 1.5V/15A and 1.2V/15A synchronous buck converter operating with a switching frequency of 300kHz over an input voltage range of 4.5V to 26V. The demo board comes in two versions. The -A version uses inductor DCR current sensing with an iron powder inductor for high efficiency. The -B version uses a 2.5mΩ sense resistor for accurate current sensing with a low DCR ferrite inductor.



DC1801A-A
LTC3838EUHF Demo Board (DCR Sense) | VIN = 4.5V to 14V, VOUT1 = 1.2V @ 20A, VOUT2 = 1.5V @ 20A
DC1801A-A - Schematic
DC1801A-B
LTC3838EUHF Demo Board (RSENSE) | VIN = 4.5V to 14V, VOUT1 = 1.2V @ 20A, VOUT2 = 1.5V @ 20A
DC1801A-A - Schematic
DC1626A-A
LTC3838EFE Demo Board (DCR Sense) | 4.5V ≤ VIN ≤ 26V; VOUT1 = 1.2V @ 15A, VOUT2 = 1.5V @ 15A
DC1626A-A - Schematic
DC1626A-B
LTC3838EFE Demo Board (RSENSE) | 4.5V ≤ VIN ≤ 26V; VOUT1 = 1.2V @ 15A, VOUT2 = 1.5V @ 15A
DC1626A-B Demo Board DC1626A-B Demo Board DC1626A-B Demo Board DC1626A-B Demo Board DC1626A-A - Schematic

Latest Discussions

No discussions on LTC3838 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed