LTC3716

PRODUCTION

2-Phase, 5-Bit VID, Current Mode, High Efficiency, Synchronous Step-Down Switching Regulator

Viewing:

Overview

  • Output Stages Operate Antiphase Reducing Input and Output Capacitance Requirements and Power Supply Induced Noise
  • Dual Input Supply Capability for Load Sharing
  • 5-Bit Mobile VID Code: VOUT = 0.6V to 1.75V
  • ±1% Output Voltage Accuracy
  • True Remote Sensing Differential Amplifier
  • Power Good Output Voltage Monitor
  • Supports Active Voltage Positioning
  • Current Mode Control Ensures Current Sharing
  • OPTI-LOOP™ Compensation Minimizes COUT
  • Three Operational Modes: PWM, Burst and Cycle Skip
  • Programmable Fixed Frequency: 150kHz to 300kHz
  • Wide VIN Range: 4V to 36V Operation
  • Adjustable Soft-Start Current Ramping
  • Internal Current Foldback and Short-Circuit Shutdown
  • Overvoltage Soft Latch Eliminates Nuisance Trips
  • Available in 36-Lead Narrow SSOP Package
LTC3716
2-Phase, 5-Bit VID, Current Mode, High Efficiency, Synchronous Step-Down Switching Regulator
Figure 1. High Current Dual Phase Step-Down Converter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Hot Swap Controllers 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Switching Regulators & Controllers 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3716
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC377B-A

LTC3716EG | 2-Phase Mobile CPU VRM, 7 to 24VIN, 0.6 to 1.75VOUT @ 25A (maximum performance)

Product Details

DC377B-A: Demo Board for the LTC3716 - 2-Phase, 5-Bit VID, Current Mode, High Efficiency, Synchronous Step-Down Switching Regulator


 


eval board
DC377B-B

LTC3716EG | 2-Phase Mobile CPU VRM, 7 to 24VIN, 0.6 to 1.75VOUT @ 25A (minimum profile)

Product Details

DC377B-B: Demo Board for the LTC3716 - 2-Phase, 5-Bit VID, Current Mode, High Efficiency, Synchronous Step-Down Switching Regulator


 


DC377B-A
LTC3716EG | 2-Phase Mobile CPU VRM, 7 to 24VIN, 0.6 to 1.75VOUT @ 25A (maximum performance)
DC377B-A - Schematic
DC377B-B
LTC3716EG | 2-Phase Mobile CPU VRM, 7 to 24VIN, 0.6 to 1.75VOUT @ 25A (minimum profile)
DC377B-A - Schematic
DC387A
LTC3716EG | IMVPII Core Supply (Interposer)

Latest Discussions

No discussions on LTC3716 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed