LTC3555
LTC3555-X

PRODUCTION

High Efficiency USB Power Manager + Triple Step-Down DC/DC

Viewing:

Overview

Power Manager

  • High Efficiency Switching PowerPath Controller with Bat-Track Adaptive Output Control
  • Programmable USB or Wall Current Limit (100mA/500mA/1A)
  • Full Featured Li-Ion/Polymer Battery Charger
  • 1.5A Maximum Charge Current
  • Internal 180mΩ Ideal Diode + External Ideal Diode Controller Powers Load in Battery Mode
  • Low No-Load Quiescent Current when Powered from BAT (<32µA)

DC/DCs

  • Triple High Efficiency Step-Down DC/DCs (1A/400mA/400mA IOUT)
  • All Regulators Operate at 2.25MHz
  • Dynamic Voltage Scaling on Two Outputs
  • I2C or Independent Enable, VOUT Controls
  • Low No-Load Quiescent Current: 20µA
  • 28-Pin (4mm × 5mm × 0.75mm) QFN Package

The LTC3555 family are highly integrated USB compatible power management and battery charger ICs for Li-Ion/Polymer battery applications. They include a high efficiency current limited switching PowerPath manager with automatic load prioritization, a battery charger, an ideal diode and three general purpose synchronous step-down switching regulators.

The LTC3555 family limits input current to either 100mA or 500mA for USB applications or 1A for adapter-powered applications. Unlike linear chargers, the LTC3555 family’s switching architecture transmits nearly all of the power available from the USB port to the load with minimal loss and heat which eases thermal constraints in small spaces.

Two of the three general purpose switching regulators can provide up to 400mA and the third can deliver 1A. The entire product can be controlled via I2C or simple I/O. The LTC3555-1/LTC3555-3 versions offer “instant-on” power delivery to the portable product even with a very low battery voltage. The LTC3555-3 version also has a reduced charger float voltage of 4.100V for battery safety and longevity.

The LTC3555 family is available in the low profile 28-pin (4mm × 5mm × 0.75mm) QFN surface mount package.

Applications

  • HDD-Based MP3 Players, PDAs, GPS, PMPs
  • Portable Medical Products
  • Handheld Instrumentation
  • Other USB-Based Handheld Products

LTC3555
LTC3555-X
High Efficiency USB Power Manager + Triple Step-Down DC/DC
High Efficiency PowerPath Manager and Triple Step-Down Regulator Switching Regulator Efficiency to System Load (POUT/PBUS) Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
LTC2942 NOT RECOMMENDED FOR NEW DESIGNS Battery Gas Gauge with Temperature, Voltage Measurement
Protection Switches & Controllers 2
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Temperature Sensors 1
LTC2990 RECOMMENDED FOR NEW DESIGNS Quad I2C Voltage, Current and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1376A-B

LTC3555EUFD | High Efficiency USB Power Manager Plus Triple Buck DC/DC

Product Details

DC1376A-B: Demo Board for the LTC3555/LTC3555-X High Efficiency USB Power Manager Plus Triple Step-Down DC/DC

eval board
DC1020A

LTC3555 | High Effiency USB Power Manager + Triple Buck

Product Details

DC1020A: Demo Board for the LTC3555/LTC3555-X High Efficiency USB Power Manager + Triple Step-Down DC/DC

eval board
DC1376A-A

LTC3555EUFD | High Efficiency USB Power Manager Plus Triple Buck DC/DC

Product Details

DC1376A-A: Demo Board for the LTC3555/LTC3555-X High Efficiency USB Power Manager Plus Triple Step-Down DC/DC

DC1376A-B
LTC3555EUFD | High Efficiency USB Power Manager Plus Triple Buck DC/DC
DC1376A-A - Schematic
DC1020A
LTC3555 | High Effiency USB Power Manager + Triple Buck
DC1020A - Schematic
DC1376A-A
LTC3555EUFD | High Efficiency USB Power Manager Plus Triple Buck DC/DC
DC1376A-A - Schematic

Latest Discussions

No discussions on LTC3555 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed