LTC3426

RECOMMENDED FOR NEW DESIGNS

1.2MHz Step-Up DC/DC Converter in SOT-23

Viewing:

Overview

  • Internal 2A MOSFET Switch
  • 1.2MHz Switching Frequency
  • Integrated Soft-Start
  • Low 1.6V VIN Operation
  • Low RDS(ON) Switch: 100mΩ at 5V Output
  • Delivers 5V at 800mA from a 3.3V Input
  • Delivers 3.3V at 800mA from a 2.5V Input
  • Uses Small, Low Profile External Components
  • Low Profile (1mm) SOT-23 (ThinSOTTM) Package
LTC3426
1.2MHz Step-Up DC/DC Converter in SOT-23
3.3V to 5V Boost Converter Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3426
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC692A

LTC3426ES6 Demo Board | 1.2MHz, VIN=1.8V to 4.2V, VOUT=5V@400mA-800mA

Product Details

Demonstration circuit 692 is a high efficiency 1.2MHz boost DC/DC converter featuring the LTC3426ES6. The board is capable of supplying 5V at 400mA from 1.8V to input. It can deliver 5V at 800mA from a 3.3V input. The converter has internal soft start and internal frequency compensation features.



eval board
DC692A

LTC3426ES6 Demo Board | 1.2MHz, VIN=1.8V to 4.2V, VOUT=5V@400mA-800mA

Product Details

Demonstration circuit 692 is a high efficiency 1.2MHz boost DC/DC converter featuring the LTC3426ES6. The board is capable of supplying 5V at 400mA from 1.8V to input. It can deliver 5V at 800mA from a 3.3V input. The converter has internal soft start and internal frequency compensation features.



DC692A
LTC3426ES6 Demo Board | 1.2MHz, VIN=1.8V to 4.2V, VOUT=5V@400mA-800mA
DC692A - Schematic
DC692A
LTC3426ES6 Demo Board | 1.2MHz, VIN=1.8V to 4.2V, VOUT=5V@400mA-800mA
DC692A - Schematic

Reference Designs

NOVPED iMX6 QP Dev Kit
NXP NOVPED iMX6 QP Circuits from the lab

NXP iMX6 Platform EVK Hardware Verified Design for IO and Robust Power Supply

Features and Benefits

  • Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
  • Our reference designs are supported by an intuitive design tool set and IP
  • Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
NXP NOVPED iMX6 QP
NXP iMX6 Platform EVK Hardware Verified Design for IO and Robust Power Supply
NOVPED iMX6 QP Dev Kit
NOVPED iMX66 Power Tree

Latest Discussions

Recently Viewed