LTC1250

PRODUCTION

Very Low Noise Zero-Drift Bridge Amplifier

Viewing:

Overview

  • Very Low Noise: 0.75µVP-P Typ, 0.1Hz to 10Hz
  • DC to 1Hz Noise Lower Than OP-07
  • Full Output Swing into 1k Load
  • Offset Voltage: 10µV Max
  • Offset Voltage Drift: 50nV/°C Max
  • Common Mode Rejection Ratio: 110dB Min
  • Power Supply Rejection Ratio: 115dB Min
  • No External Components Required
  • Pin Compatible with Standard 8-Pin Op Amps
  • Available in Standard 8-Pin Plastic DIP and 8-Pin SO Packages
LTC1250
Very Low Noise Zero-Drift Bridge Amplifier
Differential Bridge Amplifier Input Referred Noise 0.1Hz to 10Hz Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4522-1 RECOMMENDED FOR NEW DESIGNS

Single 55 V, EMI Enhanced, Zero-Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers

LTC2057
LTC2057HV
RECOMMENDED FOR NEW DESIGNS High Voltage, Low Noise Zero-Drift Operational Amplifier
ADA4528-1 PRODUCTION Precision, Ultralow Noise, RRIO, Zero-Drift Single Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1250
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

Recently Viewed