LTC1047

PRODUCTION

Dual Micropower Zero-Drift Operational Amplifier with Internal Capacitors

Viewing:

Overview

  • No External Components Required
  • Maximum Offset Voltage: 10µV
  • Maximum Offset Voltage Drift: 50nV/°C
  • Supply Current: 80µA
  • Minimum CMRR: 110dB
  • Minimum PSRR 110dB
  • Single Supply Operation 4.75V to 16V
  • Common Mode Range Includes GND
  • Output Swings to GND
  • Typical Overload Recovery Time 70ms
  • Pin Compatible with Industry Standard Dual Op Amps
LTC1047
Dual Micropower Zero-Drift Operational Amplifier with Internal Capacitors
Micropower Single Supply Instrumentation Amplifier CMRR vs Frequency Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1047
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed