LT8300
RECOMMENDED FOR NEW DESIGNS100VIN Micropower Isolated Flyback Converter with 150V/260mA Switch
- Part Models
- 14
- 1ku List Price
- Starting From $4.57
Overview
- 6V to 100V Input Voltage Range
- 260mA, 150V Internal DMOS Power Switch
- Low Quiescent Current
- 70µA in Sleep Mode
- 330µA in Active Mode
- Boundary Mode Operation at Heavy Load
- Low-Ripple Burst Mode® Operation at Light Load
- Minimum Load <0.5% (Typ) of Full Output
- VOUT Set with a Single External Resistor
- No Transformer Third Winding or Opto-Isolator Required for Regulation
- Accurate EN/UVLO Threshold and Hysteresis
- Internal Compensation and Soft-Start
- 5-Lead TSOT-23 Package
- AEC-Q100 Qualified for Automotive Applications
- Enables Functional Safety at System Level
The LT8300 is a micropower high voltage isolated flyback converter. By sampling the isolated output voltage directly from the primary-side flyback waveform, the part requires no third winding or opto-isolator for regulation. The output voltage is programmed with a single external resistor. Internal compensation and soft-start further reduce external component count. Boundary mode operation provides a small magnetic solution with excellent load regulation. Low ripple Burst Mode operation maintains high efficiency at light load while minimizing the output voltage ripple. A 260mA, 150V DMOS power switch is integrated along with all high voltage circuitry and control logic into a 5-lead ThinSOT™ package.
The LT8300 operates from an input voltages range of 6V to 100V and can deliver up to 2W of isolated output power. The high level of integration and the use of boundary and low ripple burst modes result in a simple to use, low component count, and high efficiency application solution for isolated power delivery.
Applications
- Isolated Telecom, Automotive, Industrial, Medical Power Supplies
- Isolated Auxiliary/Housekeeping Power Supplies
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Design Note 2
Technical Articles 9
Brochure 3
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8300ES5#TRMPBF | 5-Lead TSOT-23 | ||
| LT8300ES5#TRPBF | 5-Lead TSOT-23 | ||
| LT8300ES5#WTRMPBF | 5-Lead TSOT-23 | ||
| LT8300ES5#WTRPBF | 5-Lead TSOT-23 | ||
| LT8300HS5#TRMPBF | 5-Lead TSOT-23 | ||
| LT8300HS5#TRPBF | 5-Lead TSOT-23 | ||
| LT8300HS5#WTRMPBF | 5-Lead TSOT-23 | ||
| LT8300HS5#WTRPBF | 5-Lead TSOT-23 | ||
| LT8300IS5#TRMPBF | 5-Lead TSOT-23 | ||
| LT8300IS5#TRPBF | 5-Lead TSOT-23 | ||
| LT8300IS5#WTRMPBF | 5-Lead TSOT-23 | ||
| LT8300IS5#WTRPBF | 5-Lead TSOT-23 | ||
| LT8300MPS5#TRMPBF | 5-Lead TSOT-23 | ||
| LT8300MPS5#TRPBF | 5-Lead TSOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 11, 2019 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LT8300ES5#TRMPBF | PRODUCTION | |
| LT8300ES5#TRPBF | PRODUCTION | |
| LT8300HS5#TRMPBF | PRODUCTION | |
| LT8300HS5#TRPBF | PRODUCTION | |
| LT8300IS5#TRMPBF | PRODUCTION | |
| LT8300IS5#TRPBF | PRODUCTION | |
| LT8300MPS5#TRMPBF | PRODUCTION | |
| LT8300MPS5#TRPBF | PRODUCTION | |
|
Sep 14, 2021 - 20_0231 Test Site Transfer from Analog Devices Singapore to Analog Devices General Trias Philippines |
||
| LT8300HS5#TRMPBF | PRODUCTION | |
| LT8300HS5#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Hot Swap Controllers 1 | ||
| LT4363 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper with Current Limit |
| Ideal Diodes and PowerPath Controllers 1 | ||
| LTC4359 | RECOMMENDED FOR NEW DESIGNS | Ideal Diode Controller with Reverse Input Protection |
| Interface Transceivers 1 | ||
| LTM2881 | PRODUCTION | Complete Isolated RS485/RS422 μModule Transceiver + Power |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT8301 | RECOMMENDED FOR NEW DESIGNS | 42VIN Micropower No-Opto Isolated Flyback Converter with 65V/1.2A Switch |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT8300
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.