LT6350

RECOMMENDED FOR NEW DESIGNS

Low Noise Single-Ended to Differential Converter/ADC Driver

Viewing:

Overview

  • Rail-to-Rail Input and Outputs
  • Fast Settling Time: 240ns, 0.01%, 8VP-P Output Step
  • 1.9nV/√Hz Input-Referred Op Amp Noise
  • High Impedance Input
  • –3dB Bandwidth: 33MHz
  • 2.7V to 12V Supply Operation
  • No External Gain Resistors Required
  • 4.8mA Supply Current
  • Low Power Shutdown
  • Low Distortion (HD2/HD3): –102dBc/–97dBc at 100kHz, VOUTDIFF = 4VP-P
  • Low Offset Voltage: ±400μV Max
  • High DC Linearity: <±1LSB, 16-Bit, 8VP-P
  • Low Input Current Noise: 1.1pA/√Hz
  • 3mm × 3mm 8-Pin DFN and 8-Lead MSOP Packages

The LT6350 is a rail-to-rail input and output low noise single-ended to differential converter/ADC driver featuring fast settling time. It converts a high or low impedance, single-ended input signal to a low impedance, balanced, differential output suitable for driving high performance differential succesive approximation register (SAR) ADCs. The two op amp topology features very low noise op amps, that can support SNR >110dB in a 1MHz bandwidth.

The input op amp is trimmed for constant low input-referred voltage offset over the input range to prevent VOS steps from degrading distortion.

On a single 5V supply, the outputs can swing from 55mV to 4.945V. With the addition of a negative supply, the LT6350 can swing from 0V to 4.945V. Output common mode voltage is set by applying a voltage to the +IN2 pin.

The LT6350 draws 4.8mA from a 5V supply and consumes just 60μA in shutdown mode.

The LT6350 is available in a compact 3mm × 3mm, 8-pin leadless DFN package and also in an 8-pin MSOP package and operates over a –40°C to 125°C temperature range.

Applications

  • 16-Bit and 18-Bit SAR ADC Drivers
  • Single-Ended to Differential Conversion
  • Differential Line Driver

LT6350
Low Noise Single-Ended to Differential Converter/ADC Driver
ADC Driver: Single-Ended Input to Differential Output 20kHz Sine Wave,  –1dBFS 8192-Point FFT Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
LTC2379-18 PRODUCTION 18-Bit, 1.6Msps, Low Power SAR ADC with 101.2dB SNR
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Voltage References 1
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT6350
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1783A-E

LTC2379-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 1.6Msps, SAR ADC with 101dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1783A-C

LTC2377-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 500ksps, SAR ADC with 97dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1500A-B

LTC2392-16 with LT6350 Optimized Driver | 5V 16-Bit 500ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

Product Details

DC1500A-B: Demo Board for the LTC2392-16 16-Bit, 500ksps SAR ADC with 94dB SNR and for LT6350 Low Noise Single-Ended to Differential Converter/ADC Driver.

eval board
DC1783A-D

LTC2376-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 250ksps, SAR ADC with 97dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1783A-G

LTC2377-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 500ksps, SAR ADC with 102dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1500A-C

LTC2391-16 with LT6350 Optimized Driver | 5V 16-Bit 250ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

Product Details

DC1500A-C: Demo Board for the LT6350 Low Noise Single-Ended to Differential Converter/ADC Driver and for LTC2391-16, 16-Bit, 250ksps SAR ADC with 94dB SNR.

eval board
DC1783A-H

LTC2376-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 250ksps, SAR ADC with 102dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1783A-A

LTC2380-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 2Msps, SAR ADC with 96dB SNR. Requires DC718 or DC2026A

Product Details

DC1783A-A Demo Board for:
LTC2380-16 16-Bit, 2Msps, Low Power SAR ADC with 96dB SNR
LTC6655 0.25ppm Noise, Low Drift Precision References
LT6350 Low Noise Single-Ended to Differential Converter/ADC Driver


 


eval board
DC1783A-F

LTC2378-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 1Msps, SAR ADC with 102dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1500A-A

LTC2393-16 with LT6350 Optimized Driver | 5V 16-Bit 1Msps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718

Product Details

DC1500A-A: Demo Board for the LTC2393-16 16-Bit, 1Msps SAR ADC with 94dB SNR.

eval board
DC1783A-B

LTC2378-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 1Msps, SAR ADC with 97dB SNR. Requires DC718 or DC2026

Product Details

The LTC2380/LTC2379/LTC2378/LTC2377/LTC2376 are low power, low noise ADCs with serial outputs that can operate from a single 2.5V supply. The demo manual refers to the LTC2379-18 but applies to all parts in the family, the only difference being the maximum sample rates and the number of bits. The LTC2379-18 supports a ±5V fully differential input range with a 101dB SNR, consumes only 18mW and achieves ±2LSB INL max with no missing codes at 18-bits. The DC1783A demonstrates the DC and AC performance of the LTC2379-18 in conjunction with the DC590 QuikEval and DC718 PScope data collection boards.

eval board
DC1538A

LT6350 Demo Board

Product Details

DC1538A: Demo Board for LT6350 Low Noise Single-Ended to Differential Converter/ADC Driver.

DC1783A-E
LTC2379-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 1.6Msps, SAR ADC with 101dB SNR. Requires DC718 or DC2026
DC1783A-E - Schematic
DC1783A-C
LTC2377-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 500ksps, SAR ADC with 97dB SNR. Requires DC718 or DC2026
DC1783A-E - Schematic
DC1500A-B
LTC2392-16 with LT6350 Optimized Driver | 5V 16-Bit 500ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718
DC1500A-A - Schematic
DC1783A-D
LTC2376-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 250ksps, SAR ADC with 97dB SNR. Requires DC718 or DC2026
DC1783A-E - Schematic
DC1783A-G
LTC2377-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 500ksps, SAR ADC with 102dB SNR. Requires DC718 or DC2026
DC1783A-E - Schematic
DC1500A-C
LTC2391-16 with LT6350 Optimized Driver | 5V 16-Bit 250ksps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718
DC1500A-A - Schematic
DC1783A-H
LTC2376-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 250ksps, SAR ADC with 102dB SNR. Requires DC718 or DC2026
DC1783A-E - Schematic
DC1783A-A
LTC2380-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 2Msps, SAR ADC with 96dB SNR. Requires DC718 or DC2026A
DC1783A-A Demo Board DC1783A-A Demo Board DC1783A-A Demo Board DC1783A-A Demo Board DC1783A-E - Schematic
DC1783A-F
LTC2378-18 with LTC6655-5/LT6350 Demo Board | 18-Bit, 1Msps, SAR ADC with 102dB SNR. Requires DC718 or DC2026
DC1783A-F Demo Board DC1783A-F Demo Board DC1783A-F Demo Board DC1783A-F Demo Board DC1783A-E - Schematic
DC1500A-A
LTC2393-16 with LT6350 Optimized Driver | 5V 16-Bit 1Msps Int Ref Parallel/Serial SAR ADC in LQFP-48, Requires DC718
DC1500A-A - Schematic
DC1783A-B
LTC2378-16 with LTC6655-5/LT6350 Demo Board | 16-Bit, 1Msps, SAR ADC with 97dB SNR. Requires DC718 or DC2026
DC1783A-E - Schematic
DC1538A
LT6350 Demo Board
DC1538A Demo Board DC1538A Demo Board DC1538A Demo Board DC1538A - Schematic

Latest Discussions

Recently Viewed