LT6201

PRODUCTION

Dual 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family

Viewing:

Overview

  • Low Noise Voltage: 0.95nV/√Hz (100kHz)
  • Gain Bandwidth Product:
    • LT6200/LT6201     165MHz     AV = 1
    • LT6200-5                800MHz     AV ≥ 5
    • LT6200-10              1.6GHz       AV ≥ 10
  • Low Distortion: –80dB at 1MHz, RL = 100Ω
  • Dual LT6201 in Tiny DFN Package
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Offset Voltage: 1mV Max
  • Wide Supply Range: 2.5V to 12.6V
  • Output Current: 60mA Min
  • SO-8 and Low Profile (1mm) ThinSOT Packages
  • Operating Temperature Range –40°C to 85°C
  • Power Shutdown, Thermal Shutdown

The LT6200/LT6201 are single and dual ultralow noise, rail-to-rail input and output unity gain stable op amps that feature 0.95nV/√Hz noise voltage. These amplifiers combine very low noise with a 165MHz gain bandwidth, 50V/μs slew rate and are optimized for low voltage signal conditioning systems. A shutdown pin reduces supply current during standby conditions and thermal shutdown protects the part from overload conditions.

The LT6200-5/LT6200-10 are single amplifiers optimized for higher gain applications resulting in higher gain bandwidth and slew rate. The LT6200 family maintains its performance for supplies from 2.5V to 12.6V and are specified at 3V, 5V and ±5V.

For compact layouts the LT6200/LT6200-5/LT6200-10 are available in the 6-lead ThinSOT and the 8-pin SO package. The dual LT6201 is available in an 8-pin SO package with standard pinouts as well as a tiny, dual fine pitch leadless package (DFN). These amplifiers can be used as plug-in replacements for many high speed op amps to improve input/output range and noise performance.

Applications

  • Transimpedance Amplifiers
  • Low Noise Signal Processing
  • Active Filters
  • Rail-to-Rail Buffer Amplifiers
  • Driving A/D Converters

LT6201
Dual 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family
Single Supply, 1.5nV/√Hz, Photodiode Amplifier Distortion vs Frequency Product Package 1 Product Package 2 Product Package 3 Product Package 4
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
LTC2389-18 PRODUCTION 18-Bit, 2.5Msps SAR ADC with Pin-Configurable Analog Input Range and 99.8dB SNR
LTC2389-16 PRODUCTION 16-Bit, 2.5Msps SAR ADC with Pin-Configurable Analog Input Range and 96dB SNR
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT6201

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1826A-E

LTC2389-16 with LTC6655/LT6201, 16-Bit, 2.5Msps, Serial/Parallel SAR ADC with 96dB SNR. Requires DC718

Product Details

DC1826A-E Demo Board for:

LTC2389-16 16-Bit, 2.5Msps SAR ADC with Pin-Configurable Analog Input Range and 96dB SNR

LTC6655 0.25ppm Noise, Low Drift Precision References

LT6201 Dual 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family


 


eval board
DC1826A-A

LTC2389-18 with LTC6655/LT6201, 18-Bit, 2.5Msps, Serial/Parallel SAR ADC with 99.8dB SNR. Requires DC718

Product Details

DC1826A-A Demo Board for:

LTC2389-18 18-Bit, 2.5Msps SAR ADC with Pin-Configurable Analog Input Range and 99.8dB SNR

LTC6655 0.25ppm Noise, Low Drift Precision References

LT6201 Dual 165MHz, Rail-to-Rail Input and Output, 0.95nV/√Hz Low Noise, Op Amp Family


 


DC1826A-E
LTC2389-16 with LTC6655/LT6201, 16-Bit, 2.5Msps, Serial/Parallel SAR ADC with 96dB SNR. Requires DC718
DC1826A-E Demo Board DC1826A-E Demo Board DC1826A-E Demo Board DC1826A-E Demo Board DC1826A-A - Schematic
DC1826A-A
LTC2389-18 with LTC6655/LT6201, 18-Bit, 2.5Msps, Serial/Parallel SAR ADC with 99.8dB SNR. Requires DC718
DC1826A-A - Schematic

Latest Discussions

No discussions on LT6201 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed