LT3799-1
LT3799-1
PRODUCTIONOffline Isolated Flyback LED Controller with Active PFC
- Part Models
- 4
- 1ku List Price
- Starting From $3.45
Viewing:
Overview
- Isolated PFC LED Driver with Minimum Number of External Components
- VIN and VOUT Limited Only by External Components
- Active Power Factor Correction (Typical PFC > 0.97)
- Low Harmonic Content
- No Opto-Coupler Required
- Accurate Regulated LED Current (±5% Typical)
- Open LED and Shorted LED Protection
- Thermally Enhanced 16-Lead MSOP Package
The LT3799-1 is an isolated flyback controller with power factor correction specifically designed for driving LEDs. The controller operates using critical conduction mode allowing the use of a small transformer. Using a novel current sensing scheme, the controller is able to deliver a well regulated current to the secondary side without using an opto-coupler. A strong gate driver is included to drive an external high voltage MOSFET. Utilizing an onboard multiplier, the LT3799-1 typically achieves power factors of 0.97. The FAULT pin provides notification of open and short LED conditions. The LT3799-1 offers improved line regulation over the LT3799, but is not designed for use with a TRIAC dimmer.
The LT3799-1 uses a micropower hysteretic start-up to efficiently operate at offline input voltages, with a third winding to provide power to the part. An internal LDO provides a well regulated supply for the part’s internal circuitry and gate driver.
| Triac Dimmable | LED Current Regulator | |
| LT3799 | Yes | ± 10% |
| LT3799-1 | No | ± 5% |
Applications
- Offline 4W to 100W+ LED Applications
- High DC VIN LED Applications
Documentation
Data Sheet 1
User Guide 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3799EMSE-1#PBF | 16-Lead MSOP w/ EP | ||
| LT3799EMSE-1#TRPBF | 16-Lead MSOP w/ EP | ||
| LT3799IMSE-1#PBF | 16-Lead MSOP w/ EP | ||
| LT3799IMSE-1#TRPBF | 16-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 5, 2024 - 24_0003 Epoxy Change from Henkel 8290 to 8290A for MSOP Package (2) |
||
| LT3799EMSE-1#PBF | PRODUCTION | |
| LT3799EMSE-1#TRPBF | PRODUCTION | |
| LT3799IMSE-1#PBF | PRODUCTION | |
| LT3799IMSE-1#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0132 Laser Top Mark for 16-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT3799EMSE-1#PBF | PRODUCTION | |
| LT3799EMSE-1#TRPBF | PRODUCTION | |
| LT3799IMSE-1#PBF | PRODUCTION | |
| LT3799IMSE-1#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LED Drivers 1 | ||
| LT3746 | PRODUCTION | 32-Channel 20mA LED Driver with Buck Controller |
| Overvoltage & Overcurrent Protectors 1 | ||
| LTC4366 | RECOMMENDED FOR NEW DESIGNS | High Voltage Surge Stopper |
| Temperature Sensors 1 | ||
| LTC2991 | RECOMMENDED FOR NEW DESIGNS | Octal I2C Voltage, Current, and Temperature Monitor |
| Parts | Product Life Cycle | Description |
|---|---|---|
| LT3799 | PRODUCTION | Offline Isolated Flyback LED Controller with Active PFC |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LT3799
- LT3799-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on LT3799-1 yet. Have something to say?
Start a Discussion on EngineerZone®