LT3799

PRODUCTION

Offline Isolated Flyback LED Controller with Active PFC

Viewing:

Overview

  • Isolated PFC LED Driver with Minimum Number of External Components
  • TRIAC Dimmable
  • VIN and VOUT Limited Only by External Components
  • Active Power Factor Correction (Typical PFC > 0.97)
  • Low Harmonic Content
  • No Opto-Coupler Required
  • Accurate Regulated LED Current (±5% Typical)
  • Open LED and Shorted LED Protection
  • Thermally Enhanced 16-lead MSOP Package
LT3799
Offline Isolated Flyback LED Controller with Active PFC
TRIAC Dimmable 20W LED Driver LED Current vs Input Voltage Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LED Drivers 1
LT3746 PRODUCTION 32-Channel 20mA LED Driver with Buck Controller
Overvoltage & Overcurrent Protectors 1
LTC4366 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT3799
  • LT3799-1
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1595A

LT3799 Demo Board | Offline Isolated Flyback Controller with PFC - Universal Input, VOUT(NOM) = 20V, ILED = 1A

Product Details

DC1595A: Demo Board for the LT3799 Offline Isolated Flyback LED Controller with Active PFC.

eval board
DC1744A

LT3799EMSE Demo Board u 90V VIN 270V, VOUT = 1A at ~ 4V

Product Details

DC1744A: Demo Board for LT3799 Offline Isolated Flyback LED Controller with Active PFC.

eval board
DC1775A

LT3799 Demo Board - Offline Isolated Flyback Controller with PFC - Universal Input, VOUT(NOM) = 28V, I LED = 0.5A

Product Details

DC1775A: Demo Board for the LT3799 Offline Isolated Flyback LED Controller with Active PFC.


 


DC1595A
LT3799 Demo Board | Offline Isolated Flyback Controller with PFC - Universal Input, VOUT(NOM) = 20V, ILED = 1A
DC1595A Demo Board DC1595A Demo Board DC1595A Demo Board DC1595A Demo Board DC1595A - Schematic
DC1744A
LT3799EMSE Demo Board u 90V VIN 270V, VOUT = 1A at ~ 4V
DC1744A - Schematic
DC1775A
LT3799 Demo Board - Offline Isolated Flyback Controller with PFC - Universal Input, VOUT(NOM) = 28V, I LED = 0.5A
DC1775A - Schematic

Latest Discussions

Recently Viewed