LT3746
LT3746
PRODUCTION32-Channel 20mA LED Driver with Buck Controller
- Part Models
- 4
- 1ku List Price
- Starting From $7.47
Viewing:
Overview
- 6V to 55V Power Input Voltage Range
- 32 Independent LED Outputs up to 30mA/13V
- 6-Bit Dot Correction Current Adjustment
- 12-Bit Grayscale PWM Dimming
- 0.5μs Minimum LED On Time
- Adaptive LED Bus Voltage for High Efficiency
- Cascadable 30MHz Serial Data Interface
- Full Diagnostic and Protection: Individual Open/Short LED and Overtemperature Fault
The LT3746 integrates a 32-channel LED driver with a 55V buck controller. The LED driver lights up to 30mA/13V of LEDs in series per channel, and the buck controller generates an adaptive bus voltage supplying the parallel LED strings. Each channel has individual 6-bit dot correction current adjustment and 12-bit grayscale PWM dimming. Both dot correction and grayscale are accessible via a serial data interface in TTL/CMOS logic.
The LT3746 performs full diagnostic and protection against open/short LED and overtemperature fault. The fault status is sent back through the serial data interface. The 30MHz fully-buffered, skew-balanced, cascadable serial data interface makes the chip extremely suitable for large screen LCD dynamic backlighting and mono-, multi-, full-color LED displays.
Applications
- Large Screen Display LED Backlighting
- Mono-, Multi-, Full-Color LED Displays
- LED Billboards and Signboards
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT3746EUHH#PBF | 56-Lead QFN (5mm x 9mm x 0.75mm w/ EP) | ||
| LT3746EUHH#TRPBF | 56-Lead QFN (5mm x 9mm x 0.75mm w/ EP) | ||
| LT3746IUHH#PBF | 56-Lead QFN (5mm x 9mm x 0.75mm w/ EP) | ||
| LT3746IUHH#TRPBF | 56-Lead QFN (5mm x 9mm x 0.75mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.