ADSP-BF70x Series
Designed For A Wide Variety of Applications
- Portable Barcode scanners
- Biometrics – fingerprint
- Entry-level CMOS camera
- Effects pedals, voice recorders, DJ
Portable Safety Radios
Medical – Portable Patient Monitoring
Automotive Audio
- ADSP-BF700: 200MHz, 128K L2 SRAM, 88-Lead LFCSP (QFN) Pkg
- ADSP-BF702: 400MHz, 256K L2 SRAM, 88-Lead LFCSP (QFN) Pkg
- ADSP-BF704: 400MHz, 512K L2 SRAM, 88-Lead LFCSP (QFN) Pkg
- ADSP-BF706: 400MHz, 1M L2 SRAM, 88-Lead LFCSP (QFN) Pkg
- ADSP-BF701: 200MHz, 128K L2 SRAM, DDR & ADC, 184-Ball CSP_BGA Pkg
- ADSP-BF703: 400MHz, 256K L2 SRAM, DDR & ADC, 184-Ball CSP_BGA Pkg
- ADSP-BF705: 400MHz, 512K L2 SRAM, DDR & ADC, 184-Ball CSP_BGA Pkg
- ADSP-BF707: 400MHz, 1M L2 SRAM, DDR & ADC, 184-Ball CSP_BGA Pkg
![]() |
![]() |
- New, Enhanced Blackfin+ core with up to 400 MHz performance
- Dual 16-bit or single 32-bit MAC support per cycle
- 16-bit complex MAC and many other instruction set enhancements
- Instruction set compatible with previous Blackfin products
- Low system power
- Best-in-Class Power Efficiency - less than100mW for 800MMACs performance
- BF70x consumes 35% lower power than previous Blackfin products & up to 50% lower power than competing solutions
- Memory
- 136KB L1 SRAM/cache with multi-parity-bit protection
- 64KB instruction, 64KB data, 8KB scratchpad
- 136KB L1 SRAM/cache with multi-parity-bit protection
- Large on-chip L2 SRAM with ECC protection, 128KB, 256KB, 512KB, 1MB variants
- On-chip L2 ROM (512KB)
- L3 interface (CSP_BGA only) for system memory expansion providing 16-bit interface to DDR2 or LPDDR SDRAM devices (up to 200 MHz)
- Key Peripherals
- Industry standard connectivity including USB2.0 HS, SDIO/eMMC, CAN 2.0
- High Speed ePPI for glue-less video I/O
- Multiple serial interfaces including SPORTs, Quad SPI, I2C, UARTs
- Multi-channel ADC (CSP_BGA only)
- Security and one-time-programmable memory
- Crypto hardware accelerators
- Fast secure boot for IP protection
- memDMA encryption/decryption for fast run-time security
- Low-cost packaging
- 88-Lead LFCSP (QFN) package (12 mm × 12mm), RoHS compliant
- 184-Ball CSP_BGA package (12 mm × 12mm × 0.8mm pitch), RoHS compliant
Product Details
Analog Devices has developed a low cost, low power DSP evaluation platform targeting an array of real-time applications. The ADSP-BF706 EZ-KIT Mini® leverages the latest entry within the industry-leading, low power Blackfin® processor family as well as ADI’s optimized development tools and third party software deliverables. With on-board, high quality audio connectivity, multiple expansion options, and an integrated debug agent, the EZ-KIT Mini offers designers a complete small form factor, low cost starter platform for multiple applications.
The ADSP-BF706 Blackfin processor is a high performance DSP that delivers a class-leading 800 MMACS of processing power at less than 100 mW. With glueless connectivity options including USB and over 1 MB of internal SRAM, this reduces BOM cost and eliminates the need for external memory in many applications. Using the enhanced Blackfin+ core, the combination of performance, power efficiency, memory integration, sophisticated security, and great value, allows designers to incorporate advanced 16- and 32-bit processing into a wide range of new power sensitive use cases.
Target ADSP-BF70x applications include:
- Portable audio, DJ equipment, and effects
- Automotive audio and sensors
- Portable communications
- Military and aerospace
- Portable healthcare
- Intelligent lighting and occupancy detection*
- Industrial imaging and biometrics*
Features & Benefits
- ADSP-BF706 EZ-KIT Mini features:
- ADSP-BF706 Blackfin Processor
- 400 MHz/800 MMACs performance at <100 mW
- 1160 kB on-chip SRAM (136 kB L1, 1 MB L2)
- 88-lead LFCSP (QFN) package
- Small form factor: 4 in × 2 in (10 cm × 5 cm)
- 4 MB quad SPI flash
- ADAU1761 SigmaDSP® low power stereo audio codec
- Line-in and headphone jacks
- Direct USB 2.0 HS PHY interface to ADSP-BF706
- External connections for EPPI0, SPORT, SPI, I2C, timer, and GPIOs
- On-board debug agent (JTAG/SWD) via separate USB interface
- Other features
- USB bus powered
- Push buttons and LEDs
- Boot mode strapped to SPI master
- Resistors for processor current measurement
- Arduino Uno R3 connection compatibility
- ADSP-BF706 Blackfin Processor
- CrossCore® embedded studio software tools
- Full featured development suite and board support package
- Complete real-time debug capability included
- Full featured one year evaluation license
Product Details
The Blackfin Low-power Imaging Platform (BLIP) is a low cost, low power embedded computer vision platform targeting a vast array of real-time sensing applications. BLIP leverages the latest entry within the industry-leading, low power Blackfin processor family as well as Analog Devices’ optimized software library deliverables. This solution offers end equipment manufacturers an out of the box form factor development platform with multiple functional profiles covering intelligent motion sensing, people counting, vehicle detection, and face detection deployable in both indoor and outdoor use cases. The BLIP system includes an intuitive configuration GUI and enables real-time analysis of captured video, as well as video output/display through an on-board USB port, making it a highly valuable tool for product development. Additionally, the associated documentation package is well positioned to help customers accelerate their time to market.
Features & Benefits
- Hardware Bill of Materials
- Processor: ADSP-BF707BBCZ-4
- Imagers: OVM7692 (VGA SoC sensor with integrated lens), ASX-340 (VGA sensor)
- Memory: MT46H128M16LFB7 (256 MB)
- Flash: W25Q32 (32 MB)
- Power management: ADP2370, ADP2230, ADP220, ADP195, ADM6315
- Interface: FT232RQ
- Specifications:
- Power consumption: <1 W
- Supply voltage: 3.2 V to 15 V
- Form factor: 2.5 inches × 3.5 inches
- Board Support Package:
- Development tool chain: CrossCore® Embedded Studio™
- Application software: VOS 3.2.0 (indoor/outdoor)
- Documentation: user guide, PCB schematics
Product Details
The ADSP-BF707 evaluation hardware provides a low cost hardware solution for users to evaluate the Analog Devices ADSP-BF70x Blackfin processor family. Blackfin processors combine a dual-MAC state-of-the-art signal processing engine, the advantages of a clean, orthogonal RISC-like microprocessor instruction set, and single-instruction, multiple-data (SIMD) multimedia capabilities into a single instruction-set architecture. New enhancements to the Blackfin+™ core add 32-bit MAC and 16-bit complex MAC support, cache enhancements, branch prediction and other instruction set improvements—all while maintaining instruction set compatibility to previous Blackfin products.
The ADSP-BF707 EZ-KIT Lite includes all hardware necessary to immediately being evaluation:
- The ADS P- BF707 EZ-Board ™
- CE-approved power supply
- The ADZS-ICE-1000 emulator
- USB cable
The ADSP-BF707 EZ-Board can also be purchased separately, if an ICE-1000 or ICE-2000 emulator is already available to the customer.
The ADSP-BF707 Board Design Database contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-BF707 EZ-Board, and is available to download from the Products Download area on this page.
The evaluation hardware is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) software development tools to test capabilities of the ADSP-BF70x Blackfin processors. The CCES development environment aids advanced application code development and debug, such as:
Create, compile, assemble, and link application programs written in C++, C, and assembly
- Load, run, step, halt, and set breakpoints in application programs
- Read and write data and program memory
- Read and write core and peripheral registers
The ADSP-BF707 Board Support Package, available to download from this page, provides comprehensive software support for the ADSP-BF707 EZ-Board. Specifically, drivers, examples and code sketches are included for the following components:
- INA230 current-shunt and power monitor ADC driver
- INA3221 shunt and bus voltage monitor ADC driver
It also provides comprehensive examples which demonstrate the on-chip drivers and services.
Features & Benefits
- ADSP-BF707 Blackfin processor
- ADM6315 Reset supervisor
- ADP5024 Dual buck, plus LDO regulator
- Micron MT47H128M16 2G bit DDR2 memory
- 32M bit Quad SPI Flash memory
- RF Wireless connector
- FTDI FT232RQ USB to UART converter
- High speed USB
- Debug interface (JTAG/SWD/TRACE)
- HADC inputs
- Interfaces: CAN, Expansion Interface III.
- Accessories: 2GB SD CARD, Power Supply