ADP220

PRODUCTION

Dual, 200 mA, Low Noise, High PSRR Voltage Regulator

Viewing:

Overview

  • Input voltage range: 2.5 V to 5.5 V
  • Dual independent 200 mA low dropout voltage regulators
  • Miniature 6-ball, 1.0 mm × 1.5 mm WLCSP
  • Initial accuracy: ±1%

  • Stable with 1 μF ceramic output capacitors
  • No noise bypass capacitor required
  • Two independent logic controlled enables
  • Please see data sheet for additional features.
ADP220
Dual, 200 mA, Low Noise, High PSRR Voltage Regulator
ADP220/ADP221 Typical Application Diagram ADP220/ADP221 Functional Block Diagram ADP220/ADP221 Outline Dimensions ADP220/ADP221 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Evaluation Design File 1

Frequently Asked Questions 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

eval board
ADZS-BF707-BLIP2

The ADZS-BF707 Blackfin Low-power Imaging Platform (BLIP) evaluation hardware provides a low-cost hardware solution for evaluating vision platform targeting a vast array of real-time sensing applications.

Product Details

This evaluation board is obsolete and no longer recommended. For more information visit ADI EagleEye™.

The Blackfin Low-power Imaging Platform (BLIP) is a low cost, low power embedded computer vision platform targeting a vast array of real-time sensing applications. BLIP leverages the latest entry within the industry-leading, low power Blackfin processor family as well as Analog Devices’ optimized software library deliverables. This solution offers end equipment manufacturers an out of the box form factor development platform with multiple functional profiles covering intelligent motion sensing, people counting, vehicle detection, and face detection deployable in both indoor and outdoor use cases. The BLIP system includes an intuitive configuration GUI and enables real-time analysis of captured video, as well as video output/display through an on-board USB port, making it a highly valuable tool for product development. Additionally, the associated documentation package is well positioned to help customers accelerate their time to market.

EVAL-ADP220

ADP220 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP161 linear regulators.


Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

ADZS-BF707-BLIP2
The ADZS-BF707 Blackfin Low-power Imaging Platform (BLIP) evaluation hardware provides a low-cost hardware solution for evaluating vision platform targeting a vast array of real-time sensing applications.
ADSP-BF707 Blackfin Low-Power Imaging Platform (BLIP) (Top View) ADSP-BF707 Blackfin Low-Power Imaging Platform (BLIP) (Bottom View)
EVAL-ADP220
ADP220 Evaluation Board

Latest Discussions

Recently Viewed