ADP221

PRODUCTION

Dual, 200 mA, Low Noise, High PSRR Voltage Regulator

Viewing:

Overview

  • Input voltage range: 2.5 V to 5.5 V
  • Dual independent 200 mA low dropout voltage regulators
  • Miniature 6-ball, 1.0 mm × 1.5 mm WLCSP
  • Initial accuracy: ±1%
  • Stable with 1 μF ceramic output capacitors
  • No noise bypass capacitor required
  • Two independent logic controlled enables
  • Please see data sheet for additional features.
ADP221
Dual, 200 mA, Low Noise, High PSRR Voltage Regulator
ADP220/ADP221 Typical Application Diagram ADP220/ADP221 Functional Block Diagram ADP220/ADP221 Outline Dimensions ADP220/ADP221 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 1

Evaluation Design File 1

Frequently Asked Questions 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool

Evaluation Kits

EVAL-ADP221

ADP221 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP221 linear regulators.


Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP221
ADP221 Evaluation Board

Latest Discussions

No discussions on ADP221 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed