Overview

Features and Benefits

  • ADSP-BF707 Blackfin processor
  • ADM6315 Reset supervisor
  • ADP5024 Dual buck, plus LDO regulator
  • Micron MT47H128M16 2G bit DDR2 memory
  • 32M bit Quad SPI Flash memory
  • RF Wireless connector
  • FTDI FT232RQ USB to UART converter
  • High speed USB
  • Debug interface (JTAG/SWD/TRACE)
  • HADC inputs
  • Interfaces: CAN, Expansion Interface III.
  • Accessories: 2GB SD CARD, Power Supply

Product Details

The ADSP-BF707 evaluation hardware provides a low cost hardware solution for users to evaluate the Analog Devices ADSP-BF70x Blackfin processor family. Blackfin processors combine a dual-MAC state-of-the-art signal processing engine, the advantages of a clean, orthogonal RISC-like microprocessor instruction set, and single-instruction, multiple-data (SIMD) multimedia capabilities into a single instruction-set architecture. New enhancements to the Blackfin+ core add 32-bit MAC and 16-bit complex MAC support, cache enhancements, branch prediction and other instruction set improvements—all while maintaining instruction set compatibility to previous Blackfin products.

The ADSP-BF707 EZ-KIT Lite includes all hardware necessary to immediately being evaluation:

 

  • The ADS P- BF707 EZ-Board ™
  • CE-approved power supply
  • The ADZS-ICE-1000 emulator
  • USB cable

The ADSP-BF707 EZ-Board can also be purchased separately, if an ICE-1000 or ICE-2000 emulator is already available to the customer.

The ADSP-BF707 Board Design Database contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-BF707 EZ-Board, and is available to download from the Products Download area on this page.

The evaluation hardware is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) software development tools to test capabilities of the ADSP-BF70x Blackfin processors. The CCES development environment aids advanced application code development and debug, such as:

Create, compile, assemble, and link application programs written in C++, C, and assembly

 

  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

The ADSP-BF707 Board Support Package, available to download from this page, provides comprehensive software support for the ADSP-BF707 EZ-Board. Specifically, drivers, examples and code sketches are included for the following components:

 

  • INA230 current-shunt and power monitor ADC driver
  • INA3221 shunt and bus voltage monitor ADC driver

It also provides comprehensive examples which demonstrate the on-chip drivers and services.

Markets and Technologies

Applicable Parts

Package Contents

EZ-Board Package Contents
  • ADSP-BF707 EZ-Board
  • Universal 5V DC power
  • USB A to micro B cable
  • USB micro A to A receptacle cable
  • Standoffs and screws in a bag
  • 2GB SD card

EZ-KIT Lite Package Contents
  • ADSP-BF707 EZ-Board
  • ICE-1000
  • Universal 5V DC power
  • USB A to micro B cable
  • USB micro A to A receptacle cable
  • Standoffs and screws in a bag
  • 2GB SD card

Software

Software Module

The Image Processing Toolbox library for the Blackfin processor implements a set of image processing primitives designed to enable faster development of complex image or video processing solutions.

The JPEG (Joint Photographic Experts Group) Encoder library for the Blackfin processor is fully compliant with ISO/IEC 10918-1:1993 (ITU-T T.81) and can be used to build a Motion-JPEG video system, for example using the AVI file format.

The 2D Graphics Primitives (BF2DGL) library for the Blackfin processor implements primitives, which are based on the Open GL-ES/OpenCV APIs and are supported with wrapper example code for the OpenGL-ES/OpenCV, GLUT, and extended APIs.

Product Downloads

ADSP-BF707 Board Support Package (Rev. 1.0.1)
ADSP-BF707 Board Support Package - Previous Release (Rev. 1.0.0)

Middleware

FreeRTOS for Analog Devices Processors is a Real Time Operating System for Analog Devices Processors.

Software Development Tools

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

Related Hardware (5)

Emulator Hardware

Extender Boards