DS3112
ObsoleteTEMPE T3 E3 Multiplexer, 3.3V T3/E3 Framer and M13/E13/G.747 MUX
Viewing:
Overview
- Five Operating Modes
- M13 multiplexing (28 T1s to DS3)
- E13 multiplexing (16 E1s to E3)
- G.747 multiplexing (21 E1s to DS3)
- Unchannelized DS3 framing
- Unchannelized E3 framing
- M13 or C-Bit Parity DS3 framing
- G.751 E3 framing
- Alarm generation and detection
- HDLC controller with 256-byte FIFOs
- FEAC controller
- BERT (Bit Error Rate Tester)
- Two T1/E1 add/drop ports
- 27mm x 27mm 256-lead BGA package
The DS3112 T3/E3 Multiplex-Framer contains all the digital logic required to communicate over T3 and E3 transmission lines. Supporting both channelized and unchannelized operation, the DS3112 enables low-cost T3/E3 linecards that can be deployed in a variety of voice and data applications worldwide.
Applications
- Access Concentrators
- ATM and Frame Relay Equipment
- Digital Cross-Connects
- PBXs
- Routers/Switches
- SONET/SDH and PDH Multiplexers
- Test Equipment
Documentation
Data Sheet 1
Design Note 4
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Interface Transceivers 9 | ||
| DS3141 | Obsolete | Single/Dual/Triple/Quad DS3/E3 Framers |
| DS3142 | Obsolete | Single/Dual/Triple/Quad DS3/E3 Framers |
| DS3143 | Single/Dual/Triple/Quad DS3/E3 Framers | |
| DS3144 | Obsolete | Single/Dual/Triple/Quad DS3/E3 Framers |
| DS3150 | LAST TIME BUY | 3.3V, DS3/E3/STS-1 Line Interface Unit |
| DS3151 | Obsolete | Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs |
| DS3152 | Obsolete | Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs |
| DS3153 | Obsolete | Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs |
| DS3154 | Obsolete | Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs |
Tools & Simulations
IBIS Model 1
BSDL Model File 1
Evaluation Kits
Latest Discussions
No discussions on DS3112 yet. Have something to say?
Start a Discussion on EngineerZone®