DS3143

Single/Dual/Triple/Quad DS3/E3 Framers

Industry's Smallest, Lowest Cost DS3/E3 Framers for Up to Four Separate Channels

Viewing:

Overview

  • One/two/three/four independent DS3/E3 framers on a single die
  • Framing and formatting to M23 DS3, C-bit parity DS3, and G.751 E3
  • LIU interface can be binary (NRZ) or dual-rail (POS/NEG)
  • B3ZS/HDB3 encoder and decoder
  • Generate and detect DS3/E3 alarms
  • Integrated HDLC controller for each channel
  • Integrated FEAC controller for each channel
  • Integrated bit error-rate tester (BERT) for each channel
  • Large performance-monitoring counters
  • Line, diagnostic, and payload loopbacks
  • Externally controlled transmit overhead insertion port
  • Support external timing or loop-timing
  • Framers can be powered down when not used
  • 8-bit processor port supports muxed or nonmuxed bus operation (Intel or Motorola)
  • 3.3V supply with 5V tolerant I/O
  • 144-pin 13mm x 13mm CSBGA package
  • IEEE 1149.1 JTAG support
  • Features continued on page 6 of the PDF data sheet
DS3143
Single/Dual/Triple/Quad DS3/E3 Framers
DS3141, DS3142, DS3143, DS3144: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 1
DS3112 Obsolete TEMPE T3 E3 Multiplexer, 3.3V T3/E3 Framer and M13/E13/G.747 MUX
Interface Transceivers 5
DS3150 LAST TIME BUY 3.3V, DS3/E3/STS-1 Line Interface Unit
DS3151 Obsolete Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs
DS3152 Obsolete Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs
DS3153 Obsolete Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs
DS3154 Obsolete Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

BSDL Model File 1

Latest Discussions

No discussions on DS3143 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed