DS26401

Obsolete

Octal T1/E1/J1 Framer

Viewing:

Overview

  • 8 Independent, Full-Featured T1/E1/J1 Framers/Formatters
  • Independent Transmit and Receive Paths
  • Flexible Signaling Extraction and Insertion
  • Alarm Detection and Insertion
  • Transmit Synchronizer
  • AMI, B8ZS, HDB3, NRZ Line Coding
  • Performance Monitor Counters
  • BOC Message Controller (T1)
  • Two-Frame Elastic Store Buffers for Each Transmitter and Receiver
  • One HDLC Controller per Framer
  • RAI-CI and AIS-CI Support
  • Full-Feature BERT can be Mapped to Any Port
  • Flexible TDM Backplane Supports Bus Rates from 1.544MHz to 16.384MHz
  • Internal Clock Generator (CLAD) Supplies 16.384MHz, 8.192MHz, 4.096MHz, or 2.048MHz
  • JTAG Test Port
  • Single 3.3V Supply with 5V Tolerant Inputs
  • 17mm x 17mm, 256-Pin BGA (1.00mm Pitch)
DS26401
Octal T1/E1/J1 Framer
DS26401: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 7
DS21FF42 Obsolete 4 x 4 16 Channel T1 Framer / 4 x 3 12 Channel T1 Framer
DS21FT42 Obsolete 4 x 4 16 Channel T1 Framer / 4 x 3 12 Channel T1 Framer
DS21FF44 Obsolete 4x3 Twelve Channel E1 Framer / 4x4 Sixteen Channel E1 Framer
DS21FT44 Obsolete 4x3 Twelve Channel E1 Framer / 4x4 Sixteen Channel E1 Framer
DS21Q44 Obsolete Enhanced Quad E1 Framer
DS21Q42 Obsolete Enhanced Quad T1 Framer
DS2143 Obsolete E1 Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

BSDL Model File 1

IBIS Model 1


Evaluation Kits

DS26401DK

Octal T1/E1/J1 Framer Design Kit Daughter Card

Features and Benefits

  • Demonstrates Key Functions of the DS26401 Octal T1/E1/J1 Framer
  • Includes Two DS21448 Quad LIUs, Transformers, BNC and RJ45 Connectors, and Termination Passives
  • Compatible with DK101 and DK2000 Demo Kit Motherboards
  • DK101/DK2000 and ChipView Software Provide Point-and-Click Access to the DS26401 Register Set
  • All Equipment-Side Framer Pins are Easily Accessible for External Data Source/Sink
  • Memory-Mapped FPGA Provides Flexible Clock/Data/Sync Connections Among Framer Ports and DK2000 Motherboard
  • LEDs for Loss-of-Signal, Loss-of-Frame, and Interrupt
  • Easy-to-Read Silk-Screen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Product Details

The DS26401DK is an easy-to-use evaluation board for the DS26401 octal T1/E1/J1 framer. It is intended to be used as a daughter card with the DK101 motherboard or the DK2000 motherboard. The DS26401DK comes complete with a DS26401 octal framer, two DS21448 quad LIUs, transformers, termination resistors, network connectors, and motherboard connectors. The DK101/DK2000 motherboard and the Dallas' ChipView software give point-and-click access to configurations and status registers from a Windows® -based PC. On-board LEDs indicate loss-of-signal, loss-of-frame, and interrupt status.

Each DS26401DK is shipped with a free DK101 motherboard. For complex applications, the DK2000 high-performance demo kit motherboard can be purchased separately.

Design Kit Contents:

  • DS26401DK Board
  • DK101 Low-Cost Motherboard
  • CD-ROM
    • DS26401DK Data Sheet
    • DK101 Data Sheet
    • DS26401 Data Sheet (PDF)
    • DS21448 Data Sheet (PDF)
    • DS26401 Errata Sheet (PDF)
    • DS21448 Errata Sheet (PDF)

 

DS26401DK
Octal T1/E1/J1 Framer Design Kit Daughter Card

Latest Discussions

No discussions on DS26401 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed