DS21FF44

Obsolete

4x3 Twelve Channel E1 Framer / 4x4 Sixteen Channel E1 Framer

Viewing:

Overview

  • 16 or 12 completely independent E1 framers in one small 27mm x 27mm package
  • Each multichip module (MCM) contains either four (FF) or three (FT) DS21Q44 die
  • Each quad framer can be concatenated into a single 8.192MHz backplane data stream
  • IEEE 1149.1 JTAG-Boundary Scan Architecture
  • DS21FF44 and DS21FT44 are pin compatible with DS21FF42 and DS21FT42, respectively, to allow the same footprint to support T1 and E1 applications
  • 300-pin MCM BGA 1.27mm pitch package (27mm x 27mm)
  • Low-power 3.3V CMOS with 5V tolerant input and outputs
DS21FF44
4x3 Twelve Channel E1 Framer / 4x4 Sixteen Channel E1 Framer
DS21FF44, DS21FT44: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Tools & Simulations

BSDL Model File 1

Latest Discussions

No discussions on DS21FF44 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed