DS21FT42

Obsolete

4 x 4 16 Channel T1 Framer / 4 x 3 12 Channel T1 Framer

Viewing:

Overview

  • 16 or 12 completely independent T1 framers in one small 27mm x 27mm, 1.27mm pitch BGA package
  • Each multichip module (MCM) contains four (FF) or three (FT) DS21Q42 die
  • Each quad framer can be concatenated into a single 8.192MHz backplane data stream
  • IEEE 1149.1 JTAG-Boundary Scan Architecture
  • DS21FF42 and DS21FT42 are pin compatible with DS21FF44 and DS21FT44, respectively, to allow the same footprint to support T1 and E1 applications
  • 300-pin MCM 1.27mm pitch BGA package (27mm x 27mm)
  • Low-power 3.3V CMOS with 5V tolerant input and outputs
DS21FT42
4 x 4 16 Channel T1 Framer / 4 x 3 12 Channel T1 Framer
DS21FF42, DS21FT42: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on DS21FT42 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed