Overview

Features and Benefits

  • Demonstrates Key Functions of the DS26401 Octal T1/E1/J1 Framer
  • Includes Two DS21448 Quad LIUs, Transformers, BNC and RJ45 Connectors, and Termination Passives
  • Compatible with DK101 and DK2000 Demo Kit Motherboards
  • DK101/DK2000 and ChipView Software Provide Point-and-Click Access to the DS26401 Register Set
  • All Equipment-Side Framer Pins are Easily Accessible for External Data Source/Sink
  • Memory-Mapped FPGA Provides Flexible Clock/Data/Sync Connections Among Framer Ports and DK2000 Motherboard
  • LEDs for Loss-of-Signal, Loss-of-Frame, and Interrupt
  • Easy-to-Read Silk-Screen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Product Details

The DS26401DK is an easy-to-use evaluation board for the DS26401 octal T1/E1/J1 framer. It is intended to be used as a daughter card with the DK101 motherboard or the DK2000 motherboard. The DS26401DK comes complete with a DS26401 octal framer, two DS21448 quad LIUs, transformers, termination resistors, network connectors, and motherboard connectors. The DK101/DK2000 motherboard and the Dallas' ChipView software give point-and-click access to configurations and status registers from a Windows® -based PC. On-board LEDs indicate loss-of-signal, loss-of-frame, and interrupt status.

Each DS26401DK is shipped with a free DK101 motherboard. For complex applications, the DK2000 high-performance demo kit motherboard can be purchased separately.

Design Kit Contents:

  • DS26401DK Board
  • DK101 Low-Cost Motherboard
  • CD-ROM
    • DS26401DK Data Sheet
    • DK101 Data Sheet
    • DS26401 Data Sheet (PDF)
    • DS21448 Data Sheet (PDF)
    • DS26401 Errata Sheet (PDF)
    • DS21448 Errata Sheet (PDF)

 

Applicable Parts