ADIN1100
RECOMMENDED FOR NEW DESIGNSRobust, Industrial, Low Power 10BASE-T1L Ethernet PHY
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- 10BASE-T1L IEEE Standard 802.3cg-2019 compliant
- Cable reach up to 1700 m with 1.0 V p-p and 2.4 V p-p
- Supports 1.0 V p-p and 2.4 V p-p transmit levels
- MDI polarity detection and correction
- Supports intrinsic safety applications
- Low power consumption: 39 mW (dual supply, 1.0 V p-p)
- Diagnostics
- Cable fault detection with TDR
- Link quality indicator with MSE
- Frame generator and checker
- Multiple loopback modes
- IEEE test mode support
- MII, RMII and RGMII MAC interfaces
- MDIO Management Interface
- Unmanaged configuration using pin strapping
- 25 MHz crystal or external clock input (50 MHz for RMII)
- Single or dual supply with 1.8 V or 3.3 V operation
- 3.3 V, 2.5 V, or1.8 V MAC interface VDDIO supply
- Integrated power supply monitoring and POR
- EMC test standards
- IEC 61000-4-4 EFT (±4 kV)
- IEC 61000-4-2 ESD (±4 kV contact discharge)
- IEC 61000-4-2 ESD (±8 kV air discharge)
- IEC 61000-4-5 surge (±4 kV)
- IEC 61000-4-6 conducted immunity (10 V/m)
- IEC 61000-4-3 radiated immunity (Class A)
- EN 55032 radiated emissions (Class B)
- Small package: 40-lead, 6 mm x 6 mm LFCSP
- Temperature range
- Industrial: -40°C to +85°C
- Extended:-40°C to +105°C
The ADIN1100 is a low power, single port, 10BASE-T1L transceiver designed for industrial Ethernet applications and is compliant with the IEEE® 802.3cg-2019™ Ethernet standard for long reach 10 Mbps single pair Ethernet (SPE). The ADIN1100 integrates an Ethernet PHY core with all the associated analog circuitry, input and output clock buffering, the management interface control register and subsystem registers, as well as the MAC interface and control logic to manage the reset, clock control, and pin configuration.
The ADIN1100 supports cable reach of up to 1700 meters with autonegotiation enabled and has ultra low power consumption of 39 mW.
The PHY core supports the 1.0 V p-p operating mode and the 2.4 V p-p operating mode defined in the IEEE 802.3cg standard and can operate from a single power supply rail of 1.8 V or 3.3 V, with the lower voltage option supporting the 1.0 V p-p transmit voltage level.
The ADIN1100 has an integrated voltage supply monitoring circuit and power-on reset (POR) circuitry to improve system level robustness.
The MDIO interface is a 2-wire serial interface for communication between a host processor or MAC and the ADIN1100, thereby allowing access to control and status information in the PHY core management registers. This interface is compatible with both the IEEE 802.3 Standard Clause 22 and Clause 45 management frame structures.
Applications
- Process Control
- Factory Automation
- Building Automation
- Field instruments and switches
Want to get started developing a 10BASE-T1L Solution?
Email our team of experts to get samples of the ADIN1100 or an evaluation board.
Documentation
Data Sheet 2
User Guide 2
Application Note 2
Technical Articles 8
Video 7
Solutions Bulletin & Brochure 1
Device Drivers 5
Rarely Asked Question Page 2
Thought Leadership 5
Webcast 7
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADIN1100BCPZ | 40-Lead LFCSP (6mm x 6mm x 0.75mm) | ||
| ADIN1100BCPZ-R7 | 40-Lead LFCSP (6mm x 6mm x 0.75mm) | ||
| ADIN1100CCPZ | 40-Lead LFCSP (6mm x 6mm x 0.75mm) | ||
| ADIN1100CCPZ-R7 | 40-Lead LFCSP (6mm x 6mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.