Overview
Features and Benefits
- Injects or receives power from the IEEE 802.3cg-compliant SPoE cable
- 10BASE-TX to 10BASE-T1L data conversion
Product Details
The EVAL-10BT1L-MCS is a 10BASE-TX, traditional 4-pair Ethernet, to 10BASE-T1L single-pair power over Ethernet (SPoE) media converter shield (MCS) that is compatible with SPoE power sourcing equipment (PSE) and powered device (PD) evaluation motherboards.
The EVAL-10BT1L-MCS-AZ shield power coupling network is suited for Class 10 through Class 14 power levels. The EVAL-10BT1LMCS- BZ shield power coupling network is suited for the higher power levels of Class 15 while compatible with Class 10 through Class 14. In the context of a PSE, the power coupling network allows for power to be coupled on the single pair Ethernet lines. Regarding the PD, the power coupling network extracts power from the combined power and data line.
The shield includes the ADIN1100, 10BASE-T1L PHY, and the ADIN1200, 10BASE-TX PHY, which provide the Ethernet data media conversion in the system. The on-board LT8301, isolated flyback converter, provides an isolated 3.3V power source to the PHYs.
Documentation & Resources
-
EVAL-10BT1L-MCS-AZ - Schematic7/16/2025PDF372 K
-
EVAL-10BT1L-MCS-BZ - Schematic7/16/2025PDF378 K
-
UG-2345: EVAL-10BT1L-MCS IEEE 802.3cg SPoE Shield (Rev. 0)7/16/2025PDF2 M
-
EVAL-10BT1L-MCS-BZ - Design Files7/16/2025ZIP2 M
-
EVAL-10BT1L-MCS-AZ - Design Files7/16/2025ZIP2 M