Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

ADF5610

Obsolete

Microwave Wideband Synthesizer with Integrated VCO

Viewing:

Overview

  • RF output frequency range: 57 MHz to 14,600 MHz
  • RFOUT: 7300 MHz to 14,600 MHz
  • PDIV/NDIV: 57 MHz to 14,600 MHz
  • Fractional-N synthesizer and Integer N synthesizer modes
  • 24-bit fractional modulus
  • Exact frequency mode for 0 Hz frequency error
  • Typical PFD spurious: <−105 dBc
  • Integrated rms jitter: <40 fs
  • Normalized inband phase noise floor FOM
    • High current mode: −232 dBc/Hz (integer) and −229 dBc/Hz (fractional)
    • Normal mode: −229 dBc/Hz (integer) and −226 dBc/Hz (fractional)
  • Maintains frequency lock over −40°C to +85°C (lock and leave)
  • Low phase noise VCO
    • −115 dBc/Hz typical at 100 kHz (7.3 GHz)
    • −114 dBc/Hz typical at 100 kHz (10 GHz)
    • −109 dBc/Hz typical at 100 kHz (14.6 GHz)
  • RFOUT power: 5 dBm
  • Programmable divide by 1, 2, 4, 8, 16, 32, 64, or 128 output
  • Programmable output power level
  • Typical power dissipation: 815 mW
  • Programmable low current and power dissipation: <700 mW
  • Fast frequency hopping (autocalibration enabled): <40 μs
  • 48-terminal, 7 mm × 7 mm LGA package: 49 mm2

The ADF5610 allows implementation of fractional-N or Integer N phase-locked loop (PLL) frequency synthesizers when used with an external loop filter and an external reference source. The wideband microwave voltage controlled oscillator (VCO) design permits frequency operation from 7300 MHz to 14600 MHz at a single radio frequency (RF) output. A series of frequency dividers with a differential frequency output allows operation from 57 MHz to 14600 MHz. Analog and digital power supplies for the PLL circuitry range from 3.1 V to 3.5 V, and the VCO supplies are between 4.75 V and 5.25 V. The charge pump supply voltage can be extended up to 3.6 V for improved frequency band overlap and extended upper frequency range.

The ADF5610 has an integrated VCO with a fundamental frequency of 3650 MHz to 7300 MHz. These frequencies are internally doubled and routed to the RFOUT pin. An additional differential output allows the doubled VCO frequency to be divided by 1, 2, 4, 8, 16, 32, 64, or 128, allowing the user to generate RF output frequencies as low as 57 MHz. A simple 3‑wire serial port interface (SPI) provides control of all on-chip registers. To conserve power, this divider block can be disabled when not needed through the SPI interface. Likewise, the output power for both the single-ended output and the differential output are programmable via the VCO register settings. The ADF5610 also contains various power-down modes for the VCO circuitry and PLL circuitry.

The integrated phase detector (PD) and delta-sigma (Δ-Σ) modulator, capable of operating at up to 100 MHz, permit wide loop bandwidths and fast frequency tuning with a typical spurious level of −100 dBc.

With phase noise levels from −115 dBc/Hz at 7.3 GHz to −109 dBc/Hz at 14.6 GHz, the ADF5610 is equipped to minimize blocker effects, and to improve receiver sensitivity and transmitter spectral purity. The low phase noise floor eliminates any contribution to modulator and mixer noise floor in transmitter applications.

The ADF5610 is a PLL with integrated VCO. The device features an innovative programmable performance technology that enables the ADF5610 to tailor current consumption and corresponding noise performance to individual applications by selecting either a low current consumption mode or a high performance mode for improved phase noise performance.

Additional features of the ADF5610 include approximately 3 dB of RFOUT gain control in 1.5 dB steps and 5 dB of control on the differential port in approximately 2.5 dB steps. Finally, the Δ-Σ modulator with exact frequency mode enables users to generate output frequencies with 0 Hz frequency error.

APPLICATIONS

  • Military and defense
  • Test equipment
  • Clock generation
  • Wireless infrastructure
  • Satellite and very small aperture terminal (VSAT)
  • Microwave radio
  • There is a newer version of this part available

    ADF5611 RECOMMENDED FOR NEW DESIGNS

    Microwave Wideband Synthesizer with Integrated VCO

    ADF5610
    Microwave Wideband Synthesizer with Integrated VCO
    ADF5610 Functional Block Diagram ADF5610 Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Comparators 1
    LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
    Phase-Locked Loop (PLL) Synthesizers 1
    HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    IBIS Model 1

    ADIsimPLL™

    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

    Open Tool
    LTspice

    LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


    Evaluation Kits

    eval board
    EVAL-ADF5610

    ADF5610 Evaluation Board

    Features and Benefits

    • Self contained board, including ADF5610 frequency synthesizer with integrated VCO, single-ended, 50 MHz VCXO, PLL jitter clean up circuit, loop filter (4 kHz), USB interface, and voltage regulators
    • Windows-based software allows control of synthesizer functions from a PC
    • Externally powered by a single 6 V supply

    Product Details

    The EV-ADF5610SD1Z evaluates the performance of the ADF5610 frequency synthesizer with integrated VCO for phase-locked loops (PLLs). A photograph of the evaluation board is shown in Figure 1. The evaluation board contains the ADF5610 synthesizer with integrated voltage controlled oscillator (VCO), a low noise, single-ended, 50 MHz voltage controlled crystal oscillator (VCXO) reference, the HMC1031 Integer N PLL, a switch, a jumper, a loop filter, a USB interface, and subminiature Version A (SMA) connectors.

    For easy programming of the synthesizer, download the Windows®-based software from the ADF5610 page at ftp://ADF5610_ftp:ZagrJ6Fx@ftp.analog.com. The file transfer program (FTP) user name and password are printed on the label inside the lid of the evaluation board box. The user manual and evaluation printed circuit board (PCB) schematic can also be found on the FTP site.

    The EV-ADF5610SD1Z evaluation board requires a SDP-S controller board (see Figure 3), which is not included with the kit. The SDP-S allows software programming of the ADF5610 device through a USB interface.

    Full specifications for the ADF5610 wideband microwave synthesizer are available in the ADF5610 data sheet, which must be consulted in conjunction with this user guide when working with the evaluation board.

    EVAL-ADF5610
    ADF5610 Evaluation Board
    ADF5610 Evaluation Board ADF5610 Evaluation Board ADF5610 Evaluation Board

    Latest Discussions

    Recently Viewed