ADE7763
PRODUCTIONSingle-Phase Active and Apparent Energy Metering IC
- Part Models
- 2
- 1ku List Price
- Starting From $2.96
Overview
- High accuracy; supports IEC 61036/60687, IEC62053-21, and IEC62053-22
- On-chip digital integrator enables direct interface-to-current sensors with di/dt output
- A PGA in the current channel allows direct interface to shunts and current transformers
- Active and apparent energy, sampled waveform, and current and voltage rms
- Less than 0.1% error in active energy measurement over a dynamic range of 1000 to 1 at 25°C
- Positive-only energy accumulation mode available
- On-chip user programmable threshold for line voltage surge and SAG and PSU supervisory
- Digital calibration for power, phase, and input offset
- On-chip temperature sensor (±3°C typical)
- SPI®-compatible serial interface
- Please see data sheet for additional features.
The ADE7763 features proprietary ADCs and fixed function DSP for high accuracy over large variations in environmental conditions and time. The ADE7763 incorporates two second-order, 16-bit Σ-Δ ADCs, a digital integrator (on Ch1), reference circuitry, a temperature sensor, and all the signal processing required to perform active and apparent energy measurements, line-voltage period measurements, and rms calculation on the voltage and current channels. The selectable on-chip digital integrator provides direct interface to di/dt current sensors such as Rogowski coils, eliminating the need for an external analog integrator and resulting in excellent long-term stability and precise phase matching between the current and the voltage channels.
The ADE7763 provides a serial interface to read data and a pulse output frequency (CF) that is proportional to the active power. Various system calibration features such as channel offset correction, phase calibration, and power calibration ensure high accuracy. The part also detects short duration, low or high voltage variations.
The positive-only accumulation mode gives the option to accumulate energy only when positive power is detected. An internal no-load threshold ensures that the part does not exhibit any creep when there is no load. The zero-crossing output (ZX) produces a pulse that is synchronized to the zero-crossing point of the line voltage. This signal is used internally in the line cycle active and apparent energy accumulation modes, which enables faster calibration.
The interrupt status register indicates the nature of the interrupt, and the interrupt enable register controls which event produces an output on the IRQ pin, an open-drain, active low logic output.
The ADE7763 is available in a 20-lead SSOP package.
Documentation
Data Sheet 1
Application Note 2
Technical Articles 11
Evaluation Design File 1
Frequently Asked Questions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE7763ARSZ | 20-Lead SSOP | ||
| ADE7763ARSZRL | 20-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 29, 2013 - 12_0215 ADE7753/ADE7763 Metal Mask Revision. |
||
| ADE7763ARSZ | PRODUCTION | |
| ADE7763ARSZRL | PRODUCTION | |
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| ADE7763ARSZ | PRODUCTION | |
| ADE7763ARSZRL | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADE7763ARSZ | PRODUCTION | |
| ADE7763ARSZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.