AD8515

PRODUCTION

1.8 V Low Power CMOS Rail-to-Rail Input/Output Operational Amplifier

Viewing:

Overview

  • Single-supply operation: 1.8 V to 5 V 
  • Offset voltage: 6 mV maximum 
  • Space-saving SOT-23 and SC70 packages 
  • Slew rate: 2.7 V/μs 
  • Bandwidth: 5 MHz 
  • Rail-to-rail input and output swing 
  • Low input bias current: 2 pA typical 
  • Low supply current @ 1.8 V: 450 μA maximum 

The AD8515 is a rail-to-rail amplifier that can operate from a single-supply voltage as low as 1.8 V.

The AD8515 single amplifier, available in 5-lead SOT-23 and 5-lead SC70 packages, is small enough to be placed next to sensors, reducing external noise pickup.

The AD8515 is a rail-to-rail input and output amplifier with a gain bandwidth of 5 MHz and typical offset voltage of 1 mV from a 1.8 V supply. The low supply current makes these parts ideal for battery-powered applications. The 2.7 V/μs slew rate makes the AD8515 a good match for driving ASIC inputs such as voice codecs.

The AD8515 is specified over the extended industrial temperature range of −40°C to +125°C.

Applications

  • Portable communications
  • Portable phones
  • Sensor interfaces
  • Laser scanners
  • PCMCIA cards
  • Battery-powered devices
  • New generation phones
  • Personal digital assistants

AD8515
1.8 V Low Power CMOS Rail-to-Rail Input/Output Operational Amplifier
AD8515 Pin Configuration AD8515 Pin Configuration AD8515 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8515

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

Figure 1. CN0552 Block Diagram
CN0552 Circuits from the lab

Capacitance to Digital Converter with Extended Range

Features and Benefits

  • ±4.096 pF input range suits a wide array sensors.
  • Extended input range circuit provides ±50pF input range
  • 4.2 aF RMS resolution @ 9.1sps conversion rate
  • Auxiliary temperature sensor and voltage input for system-level calibration

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-03-02 00:59
    CN0552 Capacitance-Digital Conversion w/ Extended Range Circuitry
Audio Volume Control
CN0226 Circuits from the lab

Portable Audio Amplifier with Volume Control

Features and Benefits

  • Portable Audio Volume Control
  • 3W Class-D Output Driver
  • 64 Levels, Push-Button Control
CN0552
Capacitance to Digital Converter with Extended Range
Figure 1. CN0552 Block Diagram
EVAL-CN0552-PMDZ - Angle View
EVAL-CN0552-PMDZ - Top View
EVAL-CN0552-PMDZ - Bottom View
CN0226
Portable Audio Amplifier with Volume Control
Audio Volume Control
Photo of EVAL-CN0226-EB1Z

Latest Discussions

Recently Viewed