AD8271

PRODUCTION

Programmable Gain Precision Difference Amplifier

Viewing:

Part Details

  • With no external resistors:
    Difference amp, gains of ½, 1, or 2
    Single-ended amplifier: over 40 different gains
    Set reference voltage at midsupply
  • Excellent ac specifications
    15 MHz bandwidth
    30 V/μs slew rate
  • High accuracy dc performance
    0.08% maximum gain error
    10 ppm/°C maximum gain drift
    80 dB minimum CMRR (gain of 2)
  • 10-lead MSOP package
  • Supply current: 2.6 mA
  • Supply range: ±2.5 V to ±18 V
AD8271
Programmable Gain Precision Difference Amplifier
AD8271-fbl AD8271-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Reference Designs

Dual-Channel Colorimeter
CN0312 Circuits from the lab

Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors

Features and Benefits

  • Dual channel RGB colorimeter
  • High sensitivity low noise transimpedance amplifier
  • Programmable gain TIA
CN0312
Dual-Channel Colorimeter with Programmable Gain Transimpedance Amplifiers and Synchronous Detectors
Dual-Channel Colorimeter

Latest Discussions

Recently Viewed