Programmable Voltage and Current Drivers
searchIcon
banner background image

Programmable Voltage and Current Drivers

Designed for programmable logic controllers (PLCs), distributed inputs/outputs, and industrial control systems, Analog Devices’ family of analog output conditioners provide a programmable current up to ±24 mA or a voltage up to ±12 V proportional to a control voltage signal. The control voltage is typically supplied by an external DAC with an output voltage range of 0 V to 4.096 V or 0 V to 2.5 V.
Designed for programmable logic controllers (PLCs), distributed inputs/outputs, and industrial control systems, Analog Devices’ family of analog output conditioners provide a programmable current up to ±24 mA or a voltage up to ±12 V proportional to a control voltage signal. The control voltage is typically supplied by an external DAC with an output voltage range of 0 V to 4.096 V or 0 V to 2.5 V.