AD797

PRODUCTION

Ultralow Distortion, Ultralow Noise Op Amp

Viewing:

Overview

  • Low Noise
  • 0.9 nV/√Hz typ (1.2 nV/√Hz max) Input Voltage Noise at 1 kHz
  • 50 nV p-p Input Voltage Noise, 0.1 Hz to 10 Hz
  • Low Distortion
    -120 dB Total Harmonic Distortion at 20 kHz
  • Excellent DC Precision
    80 µV max Input Offset Voltage
    1.0 µV/°C VOS Drift
  • Excellent AC Characteristics
  • 800 ns Settling Time to 16 Bits (10 V Step)
    110 MHz Gain Bandwidth (G = 1000)
    8 MHz Bandwidth (G = 10)
    280 kHz Full Power Bandwidth at 20 V p-p
    20 V/µs Slew Rate
  • Specified for ±5 V and ±15 V Power Supplies
  • High Output Drive Current of 50 mA
AD797
Ultralow Distortion, Ultralow Noise Op Amp
AD797 Typical Application Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4898-2 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed, Dual 8-Lead Op Amp
ADA4898-1 PRODUCTION High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD797

OpAmp Error Budget Calculator

An online tool to illustrate range, gain and accuracy issues with Op Amp.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

AD797 SPICE Macro Models 4

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

eval board
ADZS-SC589-EZLITE

ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)

Features and Benefits

  • ADSP-SC589 529-pin 19x19mm BGA
  • 4Gb DDR3 Memory
  • 128 Mb SPI Flash
  • 2 x Ethernet (1x 10/100, 1x GigE)
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • USB HS
  • PCIe
  • SD/MMC memory connector
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

Product Details

The ADSP-SC589 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC589 processor is based on the SHARC+ core dual processor with the arm® Cortex-A5 processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with an EZ-Kit license for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator. The EZ-Kit license gives the user a full, subscription based license to use CCES with only the ADSP-SC589 EZ-KIT Lite evaluation board.


Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.


The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board
ADZS-SC589-EZLITE
ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)
ADZS-SC589-EZLITE - Angle View ADZS-SC589-EZLITE - Bottom View ADZS-SC589-EZLITE - Top View ADZS-SC589-EZLITE Kit

Latest Discussions

Recently Viewed