AD74413R
AD74413R
RECOMMENDED FOR NEW DESIGNSQuad-Channel, Software Configurable Input and Output
- Part Models
- 2
- 1ku List Price
- Starting From $10.07
Viewing:
Overview
- Quad-channel software configurable input/output circuit
- Screw terminals tolerant to ±40 V dc
- Line protectors to block power from the screw terminals to supplies
- User configurable modes
- Voltage input
- Current input
- Voltage output
- Current output
- Digital input
- RTD measurement
- Internal 16-bit, Σ-∆ ADC with optional 50 Hz and 60 Hz rejection
- 13-bit monotonic DACs
- Charge pump for true zero voltage output
- HART-compatible
- Internal temperature sensor, ±5°C accuracy
- On-chip diagnostics including open circuit and short-circuit detection
- SPI-compatible
- Temperature range: −40°C to +105°C
- 64-lead LFCSP
The AD74413R is a quad-channel software configurable input/output solution for building and process control applications. The AD74413R contains functionality for analog output, analog input, digital input, resistance temperature detector (RTD), and thermocouple measurements integrated into a single chip solution with a serial peripheral interface (SPI).
The device features a 16-bit, Σ-Δ analog-to-digital converter (ADC) and four configurable, 13-bit digital-to-analog converters (DACs) to provide four configurable input/output channels and a suite of diagnostic functions.
There are several modes related to the AD74413R. These modes are voltage output, current output, voltage input, externally powered current input, loop powered current input, external RTD measurement, digital input logic, and loop powered digital input.
The AD74413R contains a high accuracy 2.5 V internal reference to drive the DACs and the ADC.
Product Highlights
- Quad-Channel, Software Configurable Channels.
- Built In Diagnostics and Alert Features.
- Robust Architecture.
Applications
- Process control
- Factory automation
- Motor drives
- Building control systems
Documentation
Data Sheet 1
User Guide 6
Technical Articles 2
Video 4
Solutions Bulletin & Brochure 2
3rd Party Solutions 1
Device Drivers 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD74413RBCPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD74413RBCPZ-RL7 | 64-Lead LFCSP (9mm x 9mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 2
EVAL-AD74413R-DIOZ Evaluation Software
AD74413R - Evaluation GUI
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADC/DAC Combo Converters 2 | ||
| AD5700 | PRODUCTION | Low Power HART Modem |
| AD5700-1 | PRODUCTION | Low Power HART Modem with Precision Internal Oscillator |
| Digital Isolators 3 | ||
| ADuM250N | RECOMMENDED FOR NEW DESIGNS | Robust 5.0 kVrms Five Channel Digital Isolator w/ Fail-Safe & 0 Reverse Channels |
| ADuM251N | RECOMMENDED FOR NEW DESIGNS | Robust 5.0 kVrms Five Channel Digital Isolator w/ Fail-Safe & 1 Reverse Channel |
| ADuM252N | RECOMMENDED FOR NEW DESIGNS | Robust 5.0 kVrms Five Channel Digital Isolator w/ Fail-Safe & 2 Reverse Channels |
| Interface Transceivers 1 | ||
| ADP1032 | PRODUCTION | Two-Channel, Isolated Micropower Management Unit with Seven Digital Isolators |
| LDO Linear Regulators 2 | ||
| ADP124 | RECOMMENDED FOR NEW DESIGNS |
5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator with 31 Fixed-output Voltages |
| ADP1720 | PRODUCTION | 50 mA, High Voltage, Micropower Linear Regulator |
| Switching Regulators & Controllers 3 | ||
| LT8301 | RECOMMENDED FOR NEW DESIGNS | 42VIN Micropower No-Opto Isolated Flyback Converter with 65V/1.2A Switch |
| LT3001 | RECOMMENDED FOR NEW DESIGNS | 36V 4W No-Opto Isolated Flyback Converter |
| ADP2360 | PRODUCTION | 50 mA, 60 V, High Efficiency Buck Regulator |
| Voltage References 1 | ||
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD74412R | RECOMMENDED FOR NEW DESIGNS | Quad-Channel, Software Configurable Input/Output |