AD7321

PRODUCTION

500 kSPS, 2-Channel, Software-Selectable, True Bipolar Input, 12-Bit Plus Sign ADC

Viewing:

Overview

  • 12-bit plus sign SAR ADC
  • True bipolar input ranges
  • Software-selectable input ranges:
    ±10 V, ±5 V, ±2.5 V, 0 V to +10 V
  • 2 analog input channels with channel sequencer
  • Single-ended, true differential, and pseudo differential analog input capability
  • 500 kSPS throughput rate
  • High analog input impedance
  • Low power: 18 mW
  • Full power signal bandwidth: 22 MHz
  • Internal 2.5 V reference
  • High speed serial interface
  • See data sheet for additional features
AD7321
500 kSPS, 2-Channel, Software-Selectable, True Bipolar Input, 12-Bit Plus Sign ADC
AD7321 Functional Block Diagram AD7321 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 2
ADA4932-1 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
AD8137 PRODUCTION Low Cost, Low Power Differential ADC Driver
LDO Linear Regulators 2
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP160 PRODUCTION Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
Operational Amplifiers (Op Amps) 10
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
AD8620 PRODUCTION Low Input Bias Current, Wide BW JFET Precision Dual Op Amp
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
Switching Regulators & Controllers 1
ADP2114 PRODUCTION Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator
Voltage References 5
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7321

AD7321 Evaluation Board

Product Details

Not recommended for new designs.  For new designs, please see the EVAL-AD7327.


The EVAL-AD7321CBZ is a fully featured evaluation kit for the AD7321. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7327

AD7327 Evaluation Board

Product Details

The EVAL-AD7327SDZ is a fully featured evaluation kit for the AD7327. This board operates in standalone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

EVAL-AD7321
AD7321 Evaluation Board
EVAL-AD7327
AD7327 Evaluation Board

Latest Discussions

Recently Viewed